CM579PnioGetDevState (FB)

FUNCTION_BLOCK CM579PnioGetDevState EXTENDS CM579PnioBase

function block to read the current state of specified PROFINET IO Device

InOut:

Scope

Name

Type

Initial

Comment

Inherited from

Input

Execute

BOOL

FALSE

A rising edge starts a single operation, the output Busy goes to TRUE. In the first cycle all other inputs are read and stored, afterwards they are ignored. A falling edge does not stop the operation. After Done = TRUE or Error = TRUE and Execute = FALSE all outputs will be reset. For executing another operation the Execute input needs to be retriggered by another rising edge!

AbbETrig3

Output

Done

BOOL

FALSE

Operation is completed without error (while outputs Busy and Error are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE

AbbETrig3

Busy

BOOL

FALSE

Operation is running (while outputs Done and Error are FALSE)

AbbETrig3

Error

BOOL

FALSE

Operation is stopped with error (while outputs Busy and Done are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE. The output ErrorID gives more details about the error.

AbbETrig3

Input

Device

AC500_IoDrvCM579Profinet.IDeviceCM579Profinet

instance of CM579-PNIO device

CM579PnioBase

Output

ErrorID

ERROR_ID

error code that describes occurred error

CM579PnioBase

AddErrorID

UDINT

additional description of error, meaning depends on value of output ErrorID

CM579PnioBase

Input

DevName

CM579PnioDevName

name of device (e.g. ‘ci501-pn-01’ )

Output

MacAddr

ARRAY [1..6] OF BYTE

MAC address of device

IpAddr

UDINT

IP address of device

VendorID

UINT

Vendor ID of device

DeviceID

UINT

Device ID of device

Active

BOOL

state of connection between controller and device

DiagFlags

DWORD

diagnosis flags, see CM579PNIO_DEVICE_DIAGFLAGS_… in CM579PnioConst. Note: This is a bitfield, constants may be combined!