CM592SlaveDiagnosis (FB)
FUNCTION_BLOCK PUBLIC CM592SlaveDiagnosis EXTENDS CM592BaseCommonReq
Get detailed diagnosis of a connected slave according to PROFIBUS standard
- InOut:
Scope
Name
Type
Initial
Comment
Inherited from
Input
ExecuteBOOLFALSE
A rising edge starts a single operation, the output Busy goes to TRUE. In the first cycle all other inputs are read and stored, afterwards they are ignored. A falling edge does not stop the operation. After Done = TRUE or Error = TRUE and Execute = FALSE all outputs will be reset. For executing another operation the Execute input needs to be retriggered by another rising edge!
AbbETrig3
Output
DoneBOOLFALSE
Operation is completed without error (while outputs Busy and Error are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE
AbbETrig3
BusyBOOLFALSE
Operation is running (while outputs Done and Error are FALSE)
AbbETrig3
ErrorBOOLFALSE
Operation is stopped with error (while outputs Busy and Done are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE. The output ErrorID gives more details about the error.
AbbETrig3
Input
DeviceIDeviceCM592Profibus0
Instance of CM592 profibus device
CM592BaseCommonReq
Output
ErrorIDERROR_ID.NO_ERROR
Error code that describes the occured error
CM592BaseCommonReq
AddErrorIDUDINTCM592Const.CM592_ADD_ERROR_NONE
Additional error info, in case ErrorID shows “REQUEST_FAILED”
CM592BaseCommonReq
Input
SlaveAddrUSINT0
Address of PROFIBUS slave device (0 - 126)
Output
Status_1Stationstatus_1 according to PROFIBUS standard
Status_2Stationstatus_2 according to PROFIBUS standard
Status_3Stationstatus_3 according to PROFIBUS standard
MasterAddrUSINT0
Bus address of assigned Master
ExtDiagLenUSINT0
Length of extended diagnosis data following in ExtDiagData
ExtDiagDataExtended diagnosis data according to PROFIBUS standard