CM592CommStatus (FB)

FUNCTION_BLOCK PUBLIC CM592CommStatus EXTENDS CM592BaseStatusBlockReq

Get present state of PROFIBUS master communication module

InOut:

Scope

Name

Type

Initial

Comment

Inherited from

Input

Enable

BOOL

FALSE

A rising edge (Enable = TRUE) starts a single operation, the output Busy goes to TRUE. All other inputs are read and considered continuously. A falling edge (Enable = FALSE) aborts the operation, if BUSY=TRUE (Note: During Aborting the Busy is still TRUE). Afterwards all outputs will be reset. For executing another operation the Enable input needs to be retriggered by another rising edge!

AbbLCon3

Output

Done

BOOL

FALSE

Operation is completed without error (while outputs Busy and Error are FALSE). This output is TRUE for at least one cycle or until Enable is set to FALSE.

AbbLCon3

Busy

BOOL

FALSE

Operation is running (while outputs Done and Error are FALSE)

AbbLCon3

Error

BOOL

FALSE

Operation is stopped with error (while outputs Busy and Done are FALSE). This output is TRUE for at least one cycle or until Enable is set to FALSE. The output ErrorID gives more details about the error.

AbbLCon3

Input

Device

IDeviceCM592Profibus

0

Instance of CM592 profibus device

CM592BaseStatusBlockReq

Output

ErrorID

ERROR_ID

ERROR_ID.NO_ERROR

Error code that describes the occured error

CM592BaseStatusBlockReq

AddErrorID

UDINT

CM592Const.CM592_ADD_ERROR_NONE

Additional error info, in case ErrorID shows “REQUEST_FAILED”

CM592BaseStatusBlockReq

StateInfo

CM592StateBits

State bits - see type definition

CommState

CM592CommState

CM592CommState.COMMSTATE_OFFLINE

PROFIBUS master communication state

CommError

CM592CommErrorInfo

Communication error - see type definition

NumBusError

UDINT

0

Number of bus errors

NumTimeout

UDINT

0

Number of timeout errors