Cm598CanMsgRecMult (FB)

FUNCTION_BLOCK PUBLIC FINAL Cm598CanMsgRecMult EXTENDS AbbETrig3

Function Block which is used to read the specified number CAN message data of the desired CAN Identifier that where received by the CAN interface specified with input Device. In order to receive any CAN message, the CAN protocol and a receive buffer for the desired CAN ID have to be configured in the PLC Application. The function block behavior is implemented according to the ETrig Function Block. It reads the messages directly (blocking) from the receive buffer.

InOut:

Scope

Name

Type

Initial

Comment

Inherited from

Input

Execute

BOOL

FALSE

A rising edge starts a single operation, the output Busy goes to TRUE. In the first cycle all other inputs are read and stored, afterwards they are ignored. A falling edge does not stop the operation. After Done = TRUE or Error = TRUE and Execute = FALSE all outputs will be reset. For executing another operation the Execute input needs to be retriggered by another rising edge!

AbbETrig3

Output

Done

BOOL

FALSE

Operation is completed without error (while outputs Busy and Error are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE

AbbETrig3

Busy

BOOL

FALSE

Operation is running (while outputs Done and Error are FALSE)

AbbETrig3

Error

BOOL

FALSE

Operation is stopped with error (while outputs Busy and Done are FALSE). This output is TRUE for at least one cycle or until Execute is set to FALSE. The output ErrorID gives more details about the error.

AbbETrig3

Input

Device

IDeviceCM598Can

0

Instance of CM598Can device

CanId

UDINT

0

CAN Identifier, “base frame format” (11bit, CAN 2.0A) or “extended frame format” (29bit, CAN 2.0B) can be used

IdExt

BOOL

FALSE

if FALSE CanId is in “base frame format”, if TRUE CanId is in “extended frame format”

CanMsgData

POINTER TO Cm598CanMessageDataType

0

Pointer to buffer to store the data of n CAN messages. The size must be at least NumCanMsg * sizeof(Cm598CanMessageDataType).

NumCanMsg

UDINT

0

Number of messages to read, minimum value is 1

Output

ErrorID

ERROR_ID

ERROR_ID.NO_ERROR

Error code that describes the occured error

NumCanMsgRead

UDINT

0

Actual number of message data that were stored in buffer CanMsgData

Num

UINT

0

Number of CAN messages currently stored in the receive buffer

NumRec

UDINT

0

Total number of received CAN messages with the specified identifier

NumRej

UDINT

0

Total number of rejected CAN messages with the specified identifier

NumOwr

UDINT

0

Total number of overwritten CAN messages with the specified identifier