Cm598CanMsgRecEvt (FB)

FUNCTION_BLOCK PUBLIC FINAL Cm598CanMsgRecEvt EXTENDS AbbLCon3

Function Block which is used to read CAN messages of the specified CAN Identifier that where received by the specified CAN interface. In order to receive any CAN message, the CAN protocol and a receive buffer for the desired CAN ID have to be configured in the PLC Application. The function block behavior is implemented according to the LCon Function Block. It is intended to be used in task that are triggered by external events (CouplerEvent1_CAN - CouplerEvent6_CAN).

InOut:

Scope

Name

Type

Initial

Comment

Inherited from

Input

Enable

BOOL

FALSE

A rising edge (Enable = TRUE) starts a single operation, the output Busy goes to TRUE. All other inputs are read and considered continuously. A falling edge (Enable = FALSE) aborts the operation, if BUSY=TRUE (Note: During Aborting the Busy is still TRUE). Afterwards all outputs will be reset. For executing another operation the Enable input needs to be retriggered by another rising edge!

AbbLCon3

Output

Done

BOOL

FALSE

Operation is completed without error (while outputs Busy and Error are FALSE). This output is TRUE for at least one cycle or until Enable is set to FALSE.

AbbLCon3

Busy

BOOL

FALSE

Operation is running (while outputs Done and Error are FALSE)

AbbLCon3

Error

BOOL

FALSE

Operation is stopped with error (while outputs Busy and Done are FALSE). This output is TRUE for at least one cycle or until Enable is set to FALSE. The output ErrorID gives more details about the error.

AbbLCon3

Input

Device

IDeviceCM598Can

0

instance of CM598Can device

CanId

UDINT

0

CAN Identifier, “base frame format” (11bit, CAN 2.0A) or “extended frame format” (29bit, CAN 2.0B) can be used

IdExt

BOOL

FALSE

if FALSE CanId is in “base frame format”, if TRUE CanId is in “extended frame format”

Data

POINTER TO Cm598CanMessageType

0

Pointer to variable where the read CAN message is copied to

Output

ErrorID

ERROR_ID

ERROR_ID.NO_ERROR

Error code describing error condition

Num

UINT

0

Number of CAN messages currently stored in the receive buffer

NumRec

UDINT

0

Total number of received CAN messages with the specified identifier

NumRej

UDINT

0

Total number of rejected CAN messages with the specified identifier

NumOwr

UDINT

0

Total number of overwritten CAN messages with the specified identifier