ErrorCodesOB (ENUM)

TYPE ErrorCodesOB(

eOK

Error codes directly generated by IoDriver

Attributes:
qualified_only
InOut:

Name

Initial

Comment

eOK

0

Not generated but used

eWrongBoard

1

Wrong board or none is plugged in slot

eBoardDefective

2

Correct board but faild to gain access

eFailureOnParameterValue1

3

Value of Parameter “Check Supply” failure

eFailureOnParameter1

4

Parameter “Check Supply” failure

eFailureOnParameterValue2

5

Value of Parameter “Data Format” failure

eFailureOnParameter2

6

Parameter “Data Format” failure

eFailureOnParameterValue3

7

Value of Parameter “Behaviour” failure

eFailureOnParameter3

8

Parameter “Behaviour” failure

eFailureOnParameterValue4

9

Value of Parameter “Not yet used parameter 1” failure

eFailureOnParameter4

10

Parameter “Not yet used parameter 1” failure

eFailureOnParameterValue5

11

Value of Parameter “Not yet used parameter 2” failure

eFailureOnParameter5

12

Parameter “Not yet used parameter 2” failure

eFailureOnParameterValue6

13

Value of module specific Parameter failure

eFailureOnParameter6

14

Module specific Parameter failure

eFailureSetParam

15

Failure on setting parameters in RTS FSL Driver

eFailureOnParameterValue7

16

Value of Parameter PRODUCT_ID failure

eFailureOnParameter7

17

Parameter PRODUCT_ID failure