history (STRUCT)

TYPE history : STRUCT

Change history

version

date

id

comment

1.0.0.1

2020-09-01

—

build system maintenance

1.0.0.2

2020-09-02

1284

internal change

1.0.0.3

2020-09-02

1287

internal change

1.1.0.1

2021-04-13

1580

internal change

1.1.0.2

2021-04-22

1597

internal change

1.1.0.3

2021-04-29

1601

internal change

1.1.0.4

2021-05-06

1610

internal change

1.1.1.1

2021-06-10

—

build system maintenance

1.1.1.2

2021-10-03

1725

internal change

1.1.1.3

2021-10-21

1753

Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable)

1.1.1.4

2021-11-11

1772

internal change

1.1.1.5

2021-11-11

1782

internal change

1.1.1.6

2021-12-01

—

build system maintenance

1.1.2.1

2022-02-14

—

build system maintenance

1.1.2.2

2022-05-19

1983

internal change

1.1.2.3

2022-05-20

1985

internal change

1.1.2.4

2022-06-02

2010

Moved implementation of DeviceInfo property to common base-class

1.1.2.5

2022-06-03

2012

internal change

1.1.2.6

2022-07-05

2056

internal change

1.1.2.7

2022-09-14

2128

Removed obsoleted property DeviceDesc. This has been replaced by commonly used property DeviceInfo

1.1.3.1

2022-11-14

2211

internal change

1.1.3.2

2022-12-01

2235

internal change

1.1.3.3

2023-01-13

2283

internal change

1.1.3.4

2023-01-25

2310

internal change

1.1.4.2

2023-07-11

2595

generate a diagnosis message in case an IEC IO driver prevents PLC from going to RUN mode

1.1.4.3

2023-09-06

2657

internal change

1.1.5.1

2024-01-17

2930

Fix: Fill NodeName property with correct string as shown in device-tree

1.1.5.2

2024-05-08

3015

Fixed problem with diagnosis after download

1.1.6.1

2024-06-07

3051

internal change

1.1.6.2

2024-06-07

3057

internal change

1.1.6.3

2024-06-12

3064

Added auto-generated functions for retrieval of library version information

1.1.6.4

2024-06-21

3091

internal change

1.1.6.5

2024-08-14

3143

internal change

1.1.7.1

2025-09-02

—

build system maintenance