ParameterizationPermalink

This is the web edition of the original ‎⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements.

The arrangement of the parameter data is performed by your system configuration software Automation Builder. ABB GSDML file for PROFINET devices can be used to configure AI581-S parameters in 3rd party PROFINET F-Host systems.

The parameter setting directly influences the functionality of modules and reachable SIL (IEC 61508), max. SIL (IEC 62061) and PL (ISO 13849-1).

No.

Name

Values

Default

1

Check supply

"On", "Off"

"On"

2

Configuration

"Not used", "1 channel (0 ... 20 mA)", "1 channel (4 ... 20 mA)", "2 channel (4 ... 20 mA)"

"Not used"

3

Noise rejection

"50 Hz", "60 Hz", "None"

"50 Hz"

4

Tolerance range (used only for "2 channel (4 ... 20 mA)" mode)

"4 %", "5 %", "6 %", "7 %", "8 %", "9 %", "10 %", "11 %", "12 %"

"4 %"

5

Used value (min/max) (used only for "2 channel (4 ... 20 mA)" mode)

"Minimum", "Maximum"

"Minimum"