|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.4.0. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
Elements of the module
1
I/O bus
2
System LED
3
Allocation terminal no. - signal name
4
4 yellow/red LEDs signal status I0 ... I1/I2 ... I3
5
2 rotary switches for PROFIsafe address
6
Green LED for process voltage UP
7
Red LEDs to display module errors
8
Label (TA525)
9
I/O terminal unit (TU582-S)
-
Purpose
-
Functionality
-
Mounting, dimensions and electrical connection
-
Internal data exchange
-
I/O configuration
-
Parameterization
-
Circuit examples AI581-S
-
LED status display
-
Technical data
-
Ordering data
