Parameter |
Value |
||
---|---|---|---|
Number of channels per module |
4 configurable thermocouple (TC) inputs |
||
Distribution of channels into groups |
1 (4 channels per group) |
||
Resolution |
|
||
Temperature |
0.1 °C |
||
Voltage |
16 bits including sign |
||
Connection of the signals I0+ to I3+ |
Terminals 1, 3, 5 and 7 |
||
Connection of the signals I0- to I3- |
Terminals 2, 4, 6 and 8 |
||
Input type |
Floating thermocouple |
||
Galvanic isolation |
Against internal power supply and other modules |
||
Common mode rejection |
> 120 dB at 120 V AC |
||
Indication of the input signals |
No |
||
Module update time |
All channels: < 1.6 s |
||
Channel input resistance |
On request |
||
Input filter attenuation |
-3 dB at 15 kHz |
||
Cold junction error |
± 1.5 °C |
||
Conversion error of the analog values caused by non-linearity, adjustment error at factory and resolution within the normal range |
Typ. |
0.1 % of full-scale (voltage) Depending on thermocouple, see table 'Accuracy of thermocouple ranges at +25 °C'⮫ “Accuracy of thermocouple ranges at 25 °C (with cold junction compensation)” |
|
Max. |
± 2 % of full scale (T-Type: ± 3 % for -240 °C ... -270 °C) at 0 °C ... +60 °C |
||
Relationship between input signal and hex code |
|||
Analog to digital conversion time |
400 ms per channel |
||
Unused inputs |
Can be left open and should be configured as "unused" |
||
Input data length |
8 bytes |
||
Overvoltage protection |
Yes, up to 30 V DC |
||
Repeatability |
On request |
||
Wire loop resistance |
< 100 W |
||
Max. cable length (conductor cross section > 0.14 mm²) |
|||
Unshielded wire |
10 m |
||
Shielded wire |
100 m |
-
Accuracy of thermocouple ranges at 25 °C (with cold junction compensation)