AI563 needs typ. 6 to 8 seconds for initialization after applying the process supply voltage to clamp UP/ZP. During this time, the accuracy of the measurement values is not within specification. After that, valid measurement values are provided by the module. After that, valid measurement values are provided by the module.
After an interruption of the process supply voltage > 10 ms, a re-initialization is performed by AI563.
Risk of invalid analog input values!
Risk of invalid analog input values!
The analog input values may be invalid if the measuring range of the inputs is exceeded.
Make sure that the analog signal at the connection terminals is always within the signal range.
When a wire break occurs on a sensor wire, the temperature measurement value of the corresponding channel changes to Overflow (Hexadecimal 7FFF).
Range |
Type J -210 °C ... +1200 °C |
Type K 270 °C ... +1372 °C |
Type N 270 °C ... +1300 °C |
Type T -270 °C ... +400 °C |
Digital value |
|
---|---|---|---|---|---|---|
Decimal |
Hex. |
|||||
Overflow |
> +1200.0 °C |
> +1372.0 °C |
> +1300.0 °C |
> +400.0 °C |
32767 |
7FFF |
Normal range |
17680 |
4510 |
||||
+1372.0 °C |
13720 |
3598 |
||||
: |
+1300.0 °C |
13000 |
32C8 |
|||
+1200.0 °C |
: |
: |
12000 |
2EE0 |
||
: |
: |
: |
+400.0 °C |
4000 |
0FA0 |
|
: |
: |
: |
: |
: |
: |
|
+0.1 °C |
+0.1 °C |
+0.1 °C |
+0.1 °C |
1 |
1 |
|
+0.0 °C |
+0.0 °C |
+0.0 °C |
|
0 |
0000 |
|
-0.1 °C |
-0.1 °C |
-0.1 °C |
-0.1 °C |
-1 |
FFFF |
|
: |
: |
: |
: |
: |
: |
|
: |
: |
: |
: |
-500 |
FE0C |
|
-210.0 °C |
: |
: |
: |
-2100 |
F7CC |
|
-270.0 °C |
-270.0 °C |
-270.0 °C |
-2700 |
F574 |
||
Underflow |
< -210.0 °C |
< -270.0 °C |
< -270.0 °C |
< -270.0 °C |
-32768 |
8000 |
Range |
-80 mV ... +80 mV |
Type E -270 °C ... +1000 °C |
Types R, S -50 °C ... +1768 °C |
Digital value |
|
---|---|---|---|---|---|
Decimal |
Hex. |
||||
Overflow |
> +90 mV |
> +1000.0 °C |
> +1768.0 °C |
32767 |
7FFF |
Normal range |
+80 mV |
27648 |
6C00 |
||
+1768.0 °C |
17680 |
4510 |
|||
+1000.0 °C |
10000 |
2710 |
|||
9000 |
2328 |
||||
: |
: |
: |
: |
: |
|
3 µV |
+0.1 °C |
+0.1 °C |
1 |
1 |
|
0 µV |
0.0 °C |
0.0 °C |
0 |
0000 |
|
-3 µV |
-0.1 °C |
-0.1 °C |
-1 |
FFFF |
|
: |
: |
: |
: |
: |
|
: |
: |
-50.0 °C |
-500 |
FE0C |
|
: |
-270.0 °C |
-2700 |
F574 |
||
-80 mV |
-27648 |
9400 |
|||
Underflow |
< -90 mV |
< -270.0 °C |
< -50.0 °C |
-32768 |
8000 |