The IEC operator is used for the bitwise AND
of bit operands.
When the input bits all yield 1, the output bit also yields 1; otherwise 0.
Permitted data types: BOOL
, BYTE
, WORD
, DWORD
, LWORD
Examples
Result in var1: 2#1000_0010
ST
var1 := 2#1001_0011 AND 2#1000_1010;
FBD