Applicable standardsPermalink

This is the web edition of the original ‎⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements.

Standard

Date

Title

IEC 61508

2010

Functional safety of electrical/electronic/programmable electronic safety-related systems

IEC 62061

2021

Safety of machinery - Functional safety of safety-related electrical, electronic and programmable electronic control systems

ISO 13849-1

2015

Safety of machinery - Safety-related parts of control systems - Part 1: General principles for design

IEC 60204-1

2016

Safety of machinery - Electrical equipment of machines - Part 1: General requirements

IEC 61496-1

2020

Safety of machinery - Electro-sensitive protective equipment

IEC 61511-1

+ AMD1

2016

2017

Functional safety - Safety instrumented systems for the process industry sector - Part 1: Framework, definitions, system, hardware and software requirements

IEC 61326-3-1

2017

EMC for functional safety

IEC 61131-2

2017

Programmable controllers - Part 2: Equipment requirements and tests

ISA-71.04-2013 Harsh group A

2016

Environmental Conditions for Process Measurement and Control Systems - Airborne Contaminants

IEC 60721-3-3

2002

Classification of environmental conditions - Part 3-3: Classification of groups of environmental parameters and their severities - Stationary use at weather protected locations

CISPR 16-1-2

2014

Specification for radio disturbance and immunity measuring apparatus and methods - Part 1-2: Radio disturbance and immunity measuring apparatus - Ancillary equipment - Conducted disturbances

CISPR 16-2-1

2017

Specification for radio disturbance and immunity measuring apparatus and methods - Part 2-1: Methods of measurement of disturbances and immunity - Conducted disturbance measurements

CISPR 16-2-3

2016

Specification for radio disturbance and immunity measuring apparatus and methods - Part 2-3: Methods of measurement of disturbances and immunity - Radiated

IEC 61000-4-2

2008

Electromagnetic compatibility (EMC) - Part 4-2: Testing and measurement techniques - Electrostatic discharge immunity test

IEC 61000-4-3

2010

Electromagnetic compatibility (EMC) - Part 4-3: Testing and measurement techniques - Radiated, radio-frequency, electromagnetic field immunity test

IEC 61000-4-4

2012

Electromagnetic compatibility (EMC) - Part 4-4: Testing and measurement techniques - Electrical fast transient/burst immunity test

IEC 61000-4-5

2017

Electromagnetic compatibility (EMC) - Part 4-5: Testing and measurement techniques - Surge immunity test

IEC 61000-4-6

2013

Electromagnetic compatibility (EMC) - Part 4-6: Testing and measurement techniques - Immunity to conducted disturbances, induced by radio-frequency fields

IEC 61000-4-8

2009

Electromagnetic compatibility (EMC) - Part 4-8: Testing and measurement techniques - Power frequency magnetic field immunity test

IEC 60715

2017

Dimensions of low-voltage switchgear and controlgear - Standardized mounting on rails for mechanical support of switchgear, controlgear and accessories

IEC 60068-2-1

2009

Environmental testing - Part 2-1: Tests - Test A: Cold

IEC 60068-2-6

2007

Environmental testing - Part 2-6: Tests - Test Fc: Vibration (sinusoidal)

IEC 60068-2-27

2008

Environmental testing - Part 2-27: Tests - Test Ea and guidance: Shock

IEC 60068-2-30

2005

Environmental testing - Part 2-30: Tests - Test Db: Damp heat, cyclic (12 + 12 h cycle)

IEC 60068-2-52

2017

Environmental testing - Part 2-52: Tests - Test Kb: Salt mist, cyclic (sodium chloride solution)

IEC 60068-2-64

2008

Environmental testing - Part 2-64: Tests - Test Fh: Vibration, broadband random and guidance

IEC 60068-2-78

2012

Environmental testing - Part 2-78: Tests - Test Cab: Damp heat, steady state

NOTICE

NOTICE
NOTICE
NOTICE

NOTICE

NOTICE

Contact ABB technical support for further details.