SF_MAX_POWER_DIP_GET_CFGPermalink

This is the web edition of the original ‎⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements.

The SF_MAX_POWER_DIP_GET_CFG function returns the configured maximum power dip value of the safety CPU.

⮫ “SF_MAX_POWER_DIP_SET”

⮫ “SF_MAX_POWER_DIP_GET”

04.06.135_SF_MAX_POWER_DIP_GET_CFG

Table 1132: FB name: SF_MAX_POWER_DIP_GET_CFG

Name

Data type

Initial value

Description, parameter values

VAR_OUTPUT

SF_MAX_POWER_DIP_GET_CFG

WORD

16#0000

Configured maximum number of tolerated power dips (undervoltage/overvoltage faults).

Call in ST

MAX_POWER_DIPS_CFG := SF_MAX_POWER_DIP_GET_CFG();