With the latest Automation Builder version the following terminal bases are compatible with the AC500 processor modules:
PM5630 |
PM5650 |
PM5670 |
PM5675 |
|
---|---|---|---|---|
TB5600-2ETH |
x |
x |
x |
x |
TB5610-2ETH |
x |
x |
x |
x |
TB5620-2ETH |
x |
x |
x |
x |
TB5640-2ETH |
x |
x |
x |
|
TB5660-2ETH |
x |
x |
The number of slots that are available on a terminal base for connecting communication modules or AC500-S modules differs within the terminal base range.
Processor module |
PM5630 |
PM5650 |
PM5670 |
PM5675 |
---|---|---|---|---|
TB5600-2ETH |
0 slot |
0 slot |
0 slot |
0 slot |
TB5610-2ETH |
1 slot |
1 slot |
1 slot |
1 slot |
TB5620-2ETH |
2 slots |
2 slots |
2 slots |
2 slots |
TB5640-2ETH |
- |
4 slots |
4 slots |
4 slots |
TB5660-2ETH |
- |
- |
6 slots 1) |
6 slots 1) |
Remarks: The slots can be used for connecting communication modules or AC500-S modules. Note that only one AC500-S module can be connected at one terminal base. 1) PM567x must have an index ≥ C0. |
Supported devices
The AC500 terminal bases can be equipped with the following supported devices:
Processor module |
PM5630 |
PM5650 |
PM5670 |
PM5675 |
|
---|---|---|---|---|---|
Max. number of variables allowed for each communication module supported |
|||||
Input variables |
4 kB |
4 kB |
5 kB |
5 kB |
|
Output variables |
4 kB |
4 kB |
5 kB |
5 kB |
|
Type of communication module supported |
|||||
CM574-RS/RCOM - serial interface |
No |
No |
No |
No |
|
CM5610-2RS - 2 serial interfaces |
x |
x |
x |
x |
|
CM582-DP - PROFIBUS DP V0/V1 slave |
x |
x |
x |
x |
|
CM592-DP - PROFIBUS DP V0/V1 master |
x |
x |
x |
x |
|
CM579-ETHCAT - EtherCAT master |
x |
x |
x |
x |
|
CM579-PNIO - PROFINET IO RT controller |
x |
x |
x |
x |
|
CM589-PNIO - PROFINET IO RT device |
x |
x |
x |
x |
|
CM589-PNIO-4 - PROFINET IO RT |
x |
x |
x |
x |
|
CM597-ETH - Ethernet interface |
No |
No |
No |
No |
|
CM5640-2ETH - 2 Ethernet interfaces |
x |
x |
x |
x |
|
CM588-CN - CAN, CANopen slave |
No |
No |
No |
No |
|
CM598-CN - CAN, CANopen master |
x |
x |
x |
x |
|
Type of AC500-S module supported |
|||||
SM560-S - safety module |
x |
x |
x |
x |
|
SM560-S-FD-1 - safety module with |
x |
x |
x |
x |
|
SM560-S -FD-4 - safety module with |
x |
x |
x |
x |
Memory size and performance
Processor module |
PM5630 |
PM5650 |
PM5670 |
PM5675 |
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Total maximum downloadable application size 1) |
9 MB |
84 MB |
176 MB |
176 MB |
|||||||||||
Thereof user program code and data (dynamically allocated) |
2 MB |
8 MB |
32 MB |
32 MB |
|||||||||||
Thereof user webserver data max. |
6 MB |
72 MB |
128 MB |
128 MB |
|||||||||||
Flash memory for User data |
|||||||||||||||
Remaining for all other usage (project save, infrastructure...) |
30 MB |
285 MB |
643 MB |
643 MB |
|||||||||||
Buffered (SRAM) |
256 kB |
256 kB |
1.5 MB |
1.5 MB |
|||||||||||
Thereof VAR retain persistent |
128 kB |
128 kB |
1024 kB |
1024 kB |
|||||||||||
Thereof %M memory (e.g. Modbus register) |
128 kB |
128 kB |
512 kB |
512 kB |
|||||||||||
Expandable memory |
None |
None |
None |
None |
|||||||||||
Integrated mass storage memory (FLASH) |
None |
None |
None |
8 GB |
|||||||||||
Slot for pluggable memory card |
x |
x |
x |
x |
|||||||||||
Processor type |
TI ARM Cortex-A9 32-bit-RISC |
||||||||||||||
Processor clock speed |
300 MHz |
600 MHz |
1 GHz |
1 GHz |
|||||||||||
Cycle time for 1 instruction (minimum): |
|||||||||||||||
Binary |
Min. 0.02 µs |
Min. 0.01 µs |
Min. 0.002 µs |
Min. 0.002 µs |
|||||||||||
Word |
Min. 0.02 µs |
Min. 0.01 µs |
Min. 0.002 µs |
Min. 0.002 µs |
|||||||||||
Floating point |
Min. 0.12 µs |
Min. 0.01 µs |
Min. 0.002 µs |
Min. 0.002 µs |
|||||||||||
Mathematic co-processor |
x |
x |
x |
x |
|||||||||||
Motion control limits |
|||||||||||||||
No. synchronized axis per 1 ms on EtherCAT CM typically |
- |
8/6* |
16/12* |
16/12* |
|||||||||||
No. synchronized axis per 2 ms on EtherCAT CM typically |
4* |
16/12* |
32/24* |
32/24* |
|||||||||||
No. synchronized axis per 4 ms on EtherCAT CM or CANopen onboard typically |
8* |
32* |
64* |
64* |
|||||||||||
Min. bus cycle time for EtherCAT using external CM579 |
2 |
1 |
0,5 |
0,5 |
|||||||||||
* Depending on application complexity the available performance is limited and shared, pure EtherCAT may only support the lower real axis count at this cycle time depending on mapped objects. |
|||||||||||||||
Max. number of central inputs and outputs (10 exp. modules): |
|||||||||||||||
Digital inputs |
320 |
||||||||||||||
Digital outputs |
320 |
||||||||||||||
Analog inputs |
160 |
||||||||||||||
Analog outputs |
160 |
||||||||||||||
Number of decentralized inputs and outputs |
Depends on the used fieldbus |
||||||||||||||
Data backup |
Battery |
||||||||||||||
Data buffering time at 25 °C |
Typ. 3 years |
||||||||||||||
Battery low indication |
via application program |
||||||||||||||
Real-time clock: |
|||||||||||||||
With battery backup |
x |
||||||||||||||
Accuracy |
Typ. ± 2 s / day at +25 °C |
||||||||||||||
Program execution: |
|||||||||||||||
Cyclic |
x |
||||||||||||||
Time-controlled |
x |
||||||||||||||
Multitasking |
x |
||||||||||||||
Minimum cycle time configurable for cyclical task |
1 ms |
1 ms |
0,5 ms |
0,5 ms |
|||||||||||
User program protection by password |
x (user management) |
||||||||||||||
Internal interfaces for communication: |
|||||||||||||||
Serial interface COM1: |
|||||||||||||||
Physical link |
Configurable for RS-232 or RS-485 (9.6 kb/s, 19.2 kb/s, 38.4 kb/s, 57.6 kb/s and 115.2 kb/s) |
||||||||||||||
Connection |
Pluggable terminal block, spring connection |
||||||||||||||
Usage |
Serial ASCII communication,Modbus RTU |
||||||||||||||
CAN interface: |
|||||||||||||||
Physical link |
CAN 2A/2B (from 50 kb/s to 1 Mb/s) |
||||||||||||||
Connection |
Pluggable terminal block, spring connection |
||||||||||||||
Usage |
CANopen master communication, CAN 2A/2B, J1939 protocol, CAN sync |
||||||||||||||
Max. number of variables allowed |
|||||||||||||||
Input variables |
2 kB |
4 kB |
5 kB |
5 kB |
|||||||||||
Output variables |
2 kB |
4 kB |
5 kB |
5 kB |
|||||||||||
Network interface ETH1, ETH2: |
|||||||||||||||
Usage |
Ethernet |
||||||||||||||
Physical link |
10/100 base-TX, configurable as internal switch or independent Interfaces |
||||||||||||||
Connection |
2x RJ45 socket, provided on TB56xx-2ETH |
||||||||||||||
LEDs, LCD display, function keys |
RUN / STOP, status, diagnosis, settings |
||||||||||||||
Number of timers |
Unlimited |
||||||||||||||
Number of counters |
Unlimited |
||||||||||||||
Programming languages: |
|||||||||||||||
Structured Text ST |
x |
||||||||||||||
Instruction list IL |
x |
||||||||||||||
Function Block Diagram FBD |
x |
||||||||||||||
Ladder Diagram LD |
x |
||||||||||||||
Sequential function chart SFC |
x |
||||||||||||||
Continuous function chart (CFC) |
x |
Remarks: 1): The values are for information only and cannot be fulfilled altogether. The available resources are limited at the end by the maximal downloadable application size for each CPU. |