Comparison of AC500 terminal basesPermalink

With the latest Automation Builder version the following terminal bases are compatible with the AC500 processor modules:

Table 106: Terminal base compatibility

PM5630

PM5650

PM5670

PM5675

PM5680

PM5685

TB5600-2ETH

x

x

x

x

x

x

TB5610-2ETH

x

x

x

x

x

x

TB5620-2ETH

x

x

x

x

x

x

TB5640-2ETH

x

x

x

x

x

TB5660-2ETH

x

x

x

The number of slots that are available on a terminal base for connecting communication modules or AC500-S modules differs within the terminal base range.

Table 107: Combination of TB56xx-2ETH(-XC) and PM56xx(-XC)

Processor module

PM5630

PM5650

PM5670

PM5675

PM5680 2)

PM5685 2)

TB5600-2ETH

0 slot

0 slot

0 slot

0 slot

0 slot

0 slot

TB5610-2ETH

1 slot

1 slot

1 slot

1 slot

1 slot

1 slot

TB5620-2ETH

2 slots

2 slots

2 slots

2 slots

2 slots

2 slots

TB5640-2ETH

-

4 slots

4 slots

4 slots

4 slots

4 slots

TB5660-2ETH

-

-

6 slots 1)

6 slots 1)

-

6 slots

Remarks:

The slots can be used for connecting communication modules or AC500-S modules. Note that only one AC500-S module can be connected at one terminal base.

1) PM567x must have the order numbers 1SAP151000R0378, 1SAP151500R0378 or a production index ≥ C0.

2) XC variant is not applicable.

Supported devices

The AC500 terminal bases can be equipped with the following supported devices:

Table 108: Comparison: TB56xx

Processor module

PM5630

PM5650

PM5670

PM5675

PM5680

PM5685

Max. number of variables allowed for each communication module supported

Input variables

4 kB

4 kB

5 kB

5 kB

5 kB

5 kB

Output variables

4 kB

4 kB

5 kB

5 kB

5 kB

5 kB

Type of communication module supported

CM5610-2RS - 2 serial interfaces

x

x

x

x

x

x

CM582-DP - PROFIBUS DP V0/V1 slave

x

x

x

x

x

x

CM592-DP - PROFIBUS DP V0/V1 master

x

x

x

x

x

x

CM579-ETHCAT - EtherCAT master

x

x

x

x

x

x

CM579-PNIO - PROFINET IO RT controller

x

x

x

x

x

x

CM589-PNIO - PROFINET IO RT device

x

x

x

x

x

x

CM589-PNIO-4 - PROFINET IO RT
with 4 devices

x

x

x

x

x

x

CM5640-2ETH - 2 Ethernet interfaces

x

x

x

x

x

x

CM598-CN - CAN, CANopen master

x

x

x

x

x

x

Type of AC500-S module supported

SM560-S - safety module

x

x

x

x

x

x

SM560-S-FD-1 - safety module with
F-Device functionality for 1 PROFIsafe network

x

x

x

x

x

x

SM560-S -FD-4 - safety module with
F-Device functionality for 1 PROFIsafe network

x

x

x

x

x

x

Memory size and performance

Table 109: Comparison: PM56xx

Processor module

PM5630

PM5650

PM5670

PM5675

PM5680

PM5685

Total maximum downloadable application size 1)

9 MB

84 MB

176 MB

176 MB

176 MB

320 MB

Thereof user program code and data (dynamically allocated)

2 MB

8 MB

32 MB

32 MB

32 MB

64 MB

Thereof user webserver data max.

6 MB

72 MB

128 MB

128 MB

128 MB

256 MB

Flash memory for User data

Remaining for all other usage (project save, infrastructure...)

40 MB

380 MB

850 MB

850 MB

850 MB

850 MB

Buffered (SRAM)

256 kB

256 kB

1.5 MB

1.5 MB

1.5 MB

1.5 MB

Thereof VAR retain persistent

128 kB

128 kB

1024 kB

1024 kB

1024 kB

1024 kB

Thereof %M memory (e.g. Modbus register)

128 kB

128 kB

512 kB

512 kB

512 kB

512 kB

Expandable memory

None

None

None

None

None

None

Integrated mass storage memory (FLASH)

None

None

None

8 GB

None

None

Slot for pluggable memory card

x

x

x

x

x

x

Processor type

TI ARM Cortex-A9 32-bit-RISC

Multi-Core ARM Cortex-A53 64-bit

Processor clock speed

300 MHz

600 MHz

1 GHz

1 GHz

1 GHz

1 GHz

Cycle time for 1 instruction (minimum):

Binary

Min. 0.02 µs

Min. 0.01 µs

Min. 0.002 µs

Min. 0.002 µs

Min. 0.002 µs

Min. 0.002 µs

Word

Min. 0.02 µs

Min. 0.01 µs

Min. 0.002 µs

Min. 0.002 µs

Min. 0.002 µs

Min. 0.002 µs

Floating point

Min. 0.12 µs

Min. 0.01 µs

Min. 0.002 µs

Min. 0.002 µs

Min. 0.002 µs

Min. 0.002 µs

Mathematic co-processor

x

x

x

x

x

x

Motion capability

No. synchronized axis per 1 ms on EtherCAT CM typically

-

8*

16*

16*

16*

16*

No. synchronized axis per 2 ms on EtherCAT CM typically

4*

16*

32*

32*

32*

32*

No. synchronized axis per 4 ms on EtherCAT CM or CANopen onboard typically

8*

32*

64*

64*

64*

64*

Min. bus cycle time for EtherCAT using external CM579

2 ms

1 ms

0,5 ms

0,5 ms

0,5 ms

0,5 ms

* in addition: 1 virtual axis

Max. number of central inputs and outputs (10 exp. modules):

Digital inputs

320

Digital outputs

320

Analog inputs

160

Analog outputs

160

Number of decentralized inputs and outputs

Depends on the used fieldbus

Data backup

Battery

Data buffering time at 25 °C

Typ. 3 years

Battery low indication

via application program

Real-time clock:

With battery backup

x

Accuracy

Typ. ± 2 s / day at +25 °C

Program execution:

Cyclic

x

Time-controlled

x

Multitasking

x

Minimum cycle time configurable for cyclical task

1 ms

1 ms

0,5 ms

0,5 ms

0,5 ms

0,5 ms

User program protection by password

x (user management)

Internal interfaces for communication:

Serial interface COM1:

Physical link

Configurable for RS-232 or RS-485 (9.6 kb/s, 19.2 kb/s, 38.4 kb/s, 57.6 kb/s and 115.2 kb/s)

Connection

Pluggable terminal block, spring connection

Usage

Serial ASCII communication,Modbus RTU

CAN interface:

Physical link

CAN 2A/2B (from 50 kb/s to 1 Mb/s)

Connection

Pluggable terminal block, spring connection

Usage

CANopen master communication, CAN 2A/2B, J1939 protocol, CAN sync

Max. number of variables allowed

Input variables

2 kB

4 kB

5 kB

5 kB

5 kB

5 kB

Output variables

2 kB

4 kB

5 kB

5 kB

5 kB

5 kB

Network interface ETH1, ETH2:

Usage

Ethernet

Physical link

10/100 base-TX, configurable as internal switch or independent Interfaces

Connection

2x RJ45 socket, provided on TB56xx-2ETH

LEDs, LCD display, function keys

RUN / STOP, status, diagnosis, settings

Number of timers

Unlimited

Number of counters

Unlimited

Programming languages:

Structured Text ST

x

Instruction list IL

x

Function Block Diagram FBD

x

Ladder Diagram LD

x

Sequential function chart SFC

x

Continuous function chart (CFC)

x

Remarks:

1) The values are for information only and cannot be fulfilled altogether. The available resources are limited at the end by the maximal downloadable application size for each CPU.