Libraries, software packages and licensed featuresPermalink

Many applications are included in the Automation Builder. However, there are some that need to be purchased additionally. The applications are briefly introduced here. If applicable, links lead to further information depending on the version.

HA-Modbus TCP library

Library package adds High Availability System functionality for redundant hot standby over Ethernet field network via HA-Modbus TCP.

⮫ “HA-Modbus TCP - System technology”

61850 protocol

Adds engineering tool and library for 61850 Ed.1 MMS server and GOOSE publish and subscribe functionalities.

⮫ “IEC 61850”

KNX protocol

Engineering and protocol package that seamlessly integrates ETS and Automation Builder.

⮫ “KNX configurator”

BACnet-BC protocol

BACnet is a standardized data communication protocol for building automation and control networks as defined in the ANSI/ASHRAE standard 135 and ISO 16484-5.

⮫ “BACnet-BC”

Data logger library

The data logging function block library (“DataLogger” and “DataLoggerEco”) contains 5 function blocks for the purpose of advanced time-stamped data logging for different use cases.

⮫ “Data Logger Library”

DNP3

DNP3 is an open and in IEEE1815 standardized industrial protocol designed to efficiently transmit data from point A to point B by using serial or IP communications.

⮫ “DNP3”

Motion control library

Library package for decentralized, centralized and coordinated motion according to the PLCopen standard.

⮫ “Motion control library”

EtherNet/IP

EtherNet/IP is used to connect any number of different terminals in a network, using a scanner-adapter relationship.

Table 6: AC500 runtime licenses

For

Description

Type

Order code

all processor modules

HA-Modbus TCP runtime license

PS5601-HA-MTCP

1SAP195400R0101

all AC500 processor modules and the AC500-eCo processor modules PM5072, PM5082 and PM5092

IEC 61850 protocol runtime license

PS5602-61850

1SAP195600R0101

all AC500 processor modules and the AC500-eCo processor modules PM5072, PM5082 and PM5092

KNX IP protocol runtime license

PS5604-KNX

1SAP195800R0101

all AC500 processor modules and the AC500-eCo processor modules PM5032, PM5052, PM5072, PM5082 and PM5092

BACnet protocol B-BC runtime license

PS5607-BACnet-BC

1SAP195550R0101

all AC500-eCo processor modules

BACnet protocol B-BC-e eCo runtime license

PS5607-BACnet-BC-e

1SAP195551R0101

all processor modules

Data logger runtime license for AC500

PS5609-Log

1SAP195002R0101

the AC500-eCo processor modules PM5072, PM5082 and PM5092

Data logger runtime license for PM5072, PM5082 and PM5092

PS5609-Log-e

1SAP195004R0101

all AC500 processor modules and the AC500-eCo processor modules PM5032 and higher

Motion control library runtime license

PS5611-MC

1SAP192150R0101

AC500/AC500-eCo

(for PM5032, PM5052, PM5072, PM5082, PM5092 and PM56xx)

EtherNet/IP scanner runtime license for AC500

PS5613-EIP-S

1SAP196101R0101

AC500-eCo

(for PM5032, PM5052, PM5072, PM5082 and PM5092)

EtherNet/IP scanner runtime license for AC500-eCo

PS5613-EIP-S-e

1SAP196103R0101

AC500/AC500-eCo

(for PM5032, PM5052, PM5072, PM5082, PM5092 and PM56xx)

EtherNet/IP adapter runtime license for AC500

PS5613-EIP-A

1SAP196100R0101

AC500-eCo

(for PM5032, PM5052, PM5072, PM5082 and PM5092)

EtherNet/IP adapter runtime license for AC500-eCo

PS5613-EIP-A-e

1SAP196102R0101

AC500-eCo pro and standard PLCs

DNP3 Outstation license AC500 V3 runtime license for onboard ETH single activation key

PS5614-DNP3-O

1SAP195610R0101

AC500-eCo

pro PLCs

DNP3 Outstation license AC500 V3-eco runtime license for onboard ETH single activation key

PS5614-DNP3-O-e

1SAP195611R0101

For using runtime licensed features one license per CPU is required. The license has to be installed on the AC500 CPU either by connecting it to Automation Builder or via memory card that has been prepared by Automation Builder for license activation.

The licenses can be transferred between AC500 CPUs unlimited times.

⮫ “PLC runtime licensing”

Activating a runtime license

The linked application note provides step-by-step instructions for activating a PLC runtime licnese.

‎⮫ Activating a runtime license

Additional libraries and software packages for specific use cases are available to reduce the programming effort and implement quickly your application. In our main catalog we offer an overview of the ‎⮫ available libraries and software packages.

⮫ “Libraries and solutions”