Parameter |
Value |
|
---|---|---|
Interface |
CAN |
|
Protocol |
CANopen |
|
Power supply |
From the process supply voltage UP |
|
Supply of the electronic circuitry of the I/O modules attached |
Through the I/O bus interface (I/O bus) |
|
Rotary switches |
For setting the CANopen Node ID for configuration purposes (00h to FFh) |
|
LED displays |
For system displays, signal states, errors and power supply |
|
External supply voltage |
Via terminals ZP, UP and UP3 (process supply voltage 24 V DC) |
|
Transmission rates |
10 / 20 / 50 / 125 / 250 / 500 / 800 kbit/s 1 Mbit/s Auto transmission rate detection is supported |
|
Bus connection |
Depending on used terminal unit TU510: 9-pin D-sub connector TU518: 10-pin terminal block |
|
Processor |
Hilscher NETX 100 |
|
Expandability |
CI58x can only be used on onboard CAN interface and without any I/O expansion module⮫ Table “CANopen”. |
|
State display |
Module state: PWR/RUN, CN-RUN, CN-ERR, E-ERR, I/O bus |
|
Adjusting elements |
2 rotary switches for generation of the node address |
|
Ambient temperature |
System data AC500⮫ “System data AC500” System data AC500 XC⮫ “System data AC500-XC” |
|
Current consumption |
UP: 0.2 A UP3: 0.06 A + 0.5 A max. per output |
|
Weight (without terminal unit) |
Ca. 125 g |
|
Process supply voltages UP/UP3 |
||
Rated value |
24 V DC (for inputs and outputs) |
|
Max. load for the terminals |
10 A |
|
Protection against reversed voltage |
Yes |
|
Rated protection fuse on UP/UP3 |
10 A fast |
|
Galvanic isolation |
CANopen interface against the rest of the module |
|
Inrush current from UP (at power up) |
On request |
|
Current consumption via UP (normal operation) |
0.2 A |
|
Current consumption via UP3 |
0.06 A + 0.5 A max. per output |
|
Connections |
Terminals 2.8 and 3.8 for +24 V (UP) Terminal 4.8 for +24 V (UP3) Terminals 2.9, 3.9 and 4.9 for 0 V (ZP) |
|
Max. power dissipation within the module |
6 W |
|
Reference potential for all digital inputs and outputs |
Negative pole of the supply voltage, signal name ZP |
|
Setting of the CANopen Node ID identifier |
With 2 rotary switches at the front side of the module |
|
Mounting position |
Horizontal Or vertical with derating (output load reduced to 50 % at +40 °C per group) |
|
Cooling |
The natural convection cooling must not be hindered by cable ducts or other parts in the control cabinet. |
|
Effect of incorrect input terminal connection |
Wrong or no signal detected, no damage up to 35 V |
|
Required terminal unit |
TU509, TU510, TU517 or TU518 |
All I/O channels (digital and analog) are protected against reverse polarity, reverse supply, short circuit and continuous overvoltage up to 30 V DC.
CI581-CN: Input/Output characteristics
Parameter |
Value |
---|---|
Inputs and outputs |
8 digital inputs (24 V DC; delay time configurable via software) 8 digital transistor outputs (24 V DC, 0.5 A max.) 4 analog inputs, configurable as:
2 analog outputs, configurable as:
|
Resolution of the analog channels |
12 bits |
Fast counter |
Integrated, configurable operating modes |