|
Error severity |
Location |
Error code |
d1 |
d2 |
d3 |
d4 |
Description |
Remedy |
|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
|
E4 |
bAt |
8 |
22 |
0 |
0 |
0 |
Empty or missing |
|
|
E4 |
FLd |
9 |
19 |
5 |
0...n |
0 |
Medium has used 80 % of its spare capacity |
|
|
E4 |
FLd |
53 |
19 |
5 |
0 |
0 |
Root partition has 15% or less free space left |
|
|
E4 |
iob |
257 |
Module number |
1 |
Channel number |
0 |
Wrong measurement, false temperature at the compensation channel |
|
|
E4 |
iob |
258 |
Module number |
1 |
Channel number |
0 |
AI531: wrong measurement, potential difference is too high; CD522: PWM duty cycle out of duty area |
|
|
E4 |
iob |
260 |
Module number |
1 |
Channel number |
0 |
Measurement overflow |
Check channel wiring and sensor power supply. |
|
E4 |
iob |
263 |
Module number |
1 |
Channel number |
0 |
Measurement underflow at analog input |
Check channel wiring and sensor power supply. |
|
E4 |
iob |
266 |
Module number |
1 |
Channel number |
0 |
Short circuit and cut wire or "out of range" |
|
|
E4 |
iob |
267 |
Module number |
1 |
Channel number |
0 |
Output/process voltage to small/low. |
|
|
E4 |
iob |
302 |
Module number |
1 |
Channel number |
0 |
External voltage feeded at the output clamps. |
|
|
E4 |
iob |
303 |
Module number |
1 |
Channel number |
0 |
Short circuit at the analog input |
Check channel wiring |
|
E4 |
iob |
304 |
Module number |
1 |
Channel number |
0 |
Analog value overflow or broken wire at an analog input. |
|
|
E4 |
iob |
530 |
Module number |
1 |
Channel number |
0 |
Internal fuse at 0 V is defect. 0 V not connected with GND. |
|
|
E4 |
iob |
559 |
Module number |
1 |
Channel number |
0 |
Short circuit at the digital output |
Check channel wiring |
|
E4 |
iob |
772 |
Module number |
1 |
Channel number |
0 |
Measurement overflow at an analog output |
Check channel wiring |
|
E4 |
iob |
775 |
Module number |
1 |
Channel number |
0 |
Measurement underflow at analog output |
Check channel wiring |
|
E4 |
iob |
796 |
Module number |
1 |
0 |
0 |
Different configuration |
|
|
E4 |
iob |
8482 |
Module number |
0 |
- |
0 |
Timeout while waiting for ready status |
|
|
E4 |
iob |
8483 |
Module number |
0 |
- |
0 |
Timeout during parameterization |
|
|
E4 |
iob |
9480 |
Module number |
0 |
- |
0 |
I/O module removed from hot swap terminal unit or defective module on hot swap terminal unit. |
Plug I/O module, replace I/O module |
|
E4 |
iob |
9480 |
Module number |
0 |
0 |
0 |
Module removed from hot swap terminal unit |
|
|
E4 |
iob |
9500 |
Module number |
0 |
- |
0 |
Wrong I/O module replugged on hot swap terminal unit |
Remove wrong I/O module and plug projected I/O module |
|
E4 |
iob |
9514 |
Module number |
0 |
- |
0 |
No communication with I/O module on hot swap terminal unit |
Replace I/O module |
|
E4 |
iob |
9526 |
Module number |
0 |
- |
0 |
I/O module does not support hot swap |
Power off system and replace I/O module |
|
E4 |
iob |
9526 |
Module number |
0 |
0 |
0 |
Module on hot swap terminal unit does not support hot swap functionality |
|
|
E4 |
iob |
9736 |
Module number |
0 |
- |
0 |
Hot swap terminal unit required, but not found |
|
|
E4 |
iob |
9764 |
Module number |
0 |
0 |
0 |
Defective hot swap terminal unit |
|
|
E4 |
iob |
9770 |
Module number |
0 |
- |
0 |
No communication with hot swap terminal unit |
Restart, if error persists replace terminal unit |
|
E4 |
iob |
16172 |
Module number |
0 |
- |
0 |
Has not passed factory test |
|
|
E4 |
iob |
16173 |
Module number |
0 |
- |
0 |
No process voltage UP or UP3 |
Check process voltage |






