Error severity |
Location |
Error code |
d1 |
d2 |
d3 |
d4 |
Description |
Remedy |
---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
E3 |
iob |
3 |
Module number |
1 |
Channel number |
0 |
Discrepancy time expired |
Check discrepancy time value, channel wiring and sensor. |
E3 |
FLd |
10 |
19 |
5 |
0...n |
0 |
Medium has almost used its complete spare capacity or is already dead, action required |
|
E3 |
iob |
12 |
Module number |
1 |
Channel number |
0 |
Test pulse error |
Check wiring and sensor |
E3 |
iob |
13 |
Module number |
1 |
Channel number |
0 |
Test pulse cross-talk error |
Check wiring and sensor. If this error persists, replace I/O module. Contact ABB technical support. |
E3 |
iob |
18 |
Module number |
1 |
Channel number |
0 |
Test error |
|
E3 |
diS |
22 |
21 |
0 |
0 |
0 |
Error at initialization of display |
|
E3 |
iob |
25 |
Module number |
1 |
Channel number |
0 |
Stuck-at error |
Check I/O module wiring. Restart I/O module, if needed. If this error persists, replace I/O module. |
E3 |
iob |
28 |
Module number |
1 |
Channel number |
0 |
Cross-talk error |
Check I/O module wiring. Restart I/O module, if needed. If this error persists, replace I/O module. |
E3 |
CPU |
44 |
0 |
7 |
0 |
0 |
Loading boot project failed due to failing load of retain data |
|
E3 |
CPU |
45 |
0 |
7 |
0 |
0 |
Loading boot project failed due to mismatch of retain data |
|
E3 |
CPU |
46 |
0 |
7 |
0 |
0 |
Loading boot project failed due to insufficient license for application |
|
E3 |
CPU |
47 |
0 |
7 |
0 |
0 |
Loading boot project failed due to unspecified reason |
|
E3 |
CPU |
48 |
0 |
0 |
0 |
0 |
Backup failed |
|
E3 |
FLd |
54 |
19 |
5 |
0 |
0 |
Root partition has 1% or less free space left |
|
E3 |
iob |
273 |
Module number |
1 |
Channel number |
0 |
Test error |
|
E3 |
iob |
311 |
Module number |
1 |
Channel number |
0 |
Value difference too high |
Adjust tolerance window for channels. Check channel wiring and sensor configuration. |
E3 |
iob |
524 |
Module number |
1 |
Channel number |
0 |
Stuck-at error |
|
E3 |
iob |
525 |
Module number |
1 |
Channel number |
0 |
Readback error |
Check I/O module wiring. Restart I/O module, if needed. If this error persists, replace I/O module. |
E3 |
iob |
530 |
Module number |
1 |
Channel number |
0 |
Cross-talk error |
Check I/O module wiring. Restart I/O module, if needed. If this error persists, replace I/O module. |
E3 |
iob |
540 |
Module number |
1 |
Channel number |
0 |
Test error |
|
E3 |
iob |
555 |
Module number |
1 |
Channel number |
0 |
Internal error |
|
E3 |
iob |
1037 |
Module number |
1 |
Channel number |
0 |
Test error |
|
E3 |
iob |
8480 |
Module number |
0 |
- |
0 |
Not supported protocol variant |
|
E3 |
iob |
8707 |
Module number |
0 |
- |
0 |
PROFIsafe watchdog timed out |
|
E3 |
iob |
8708 |
Module number |
0 |
- |
0 |
Overvoltage |
|
E3 |
iob |
8711 |
Module number |
0 |
- |
0 |
Undervoltage |
|
E3 |
iob |
8722 |
Module number |
0 |
- |
0 |
Internal error |
|
E3 |
iob |
8723 |
Module number |
0 |
- |
0 |
Checksum error has occured in iParameters |
|
E3 |
iob |
8724 |
Module number |
0 |
- |
0 |
PROFIsafe communication error |
|
E3 |
iob |
8732 |
Module number |
0 |
- |
0 |
Internal error |
|
E3 |
iob |
8747 |
Module number |
0 |
- |
0 |
Internal runtime error |
|
E3 |
iob |
8961 |
Module number |
0 |
- |
0 |
Wrong parameter value, check configuration |
|
E3 |
iob |
8979 |
Module number |
0 |
- |
0 |
Checksum error has occured in iParameter or F-Parameters |
|
E3 |
iob |
8986 |
Module number |
0 |
- |
0 |
Invalid configuration |
Check modules and parameterization |
E3 |
iob |
8988 |
Module number |
0 |
- |
0 |
F-Parameter configuration and address switch value do not match. |
Check I/O module F-Parameter configuration and module address switch value. |
E3 |
iob |
16131 |
Module number |
0 |
- |
0 |
Timeout |
Replace I/O module |
E3 |
iob |
16137 |
Module number |
0 |
- |
0 |
Overflow diagnosis buffer |
Restart |
E3 |
iob |
16138 |
Module number |
0 |
- |
0 |
Non-safety I/O: Voltage overflow on outputs (above UP3 level), Safety I/O: Process voltage too high |
Check terminals/process voltage |
E3 |
iob |
16139 |
Module number |
0 |
- |
0 |
Process voltage UP or UP3 too low |
Check process voltage |
E3 |
iob |
16146 |
Module number |
0 |
- |
0 |
Plausibility check failed (iParameter) |
Check configuration |
E3 |
iob |
16147 |
Module number |
0 |
- |
0 |
Checksum error |
Non-safety I/O: Replace I/O module Safety I/O: Check safety configuration and CRCs for I- and F-Parameters. |
E3 |
iob |
16148 |
Module number |
0 |
- |
0 |
PROFIsafe communication error |
Restart I/O module. If this error persists, contact ABB technical support. |
E3 |
iob |
16153 |
Module number |
0 |
- |
0 |
PROFIsafe watchdog timed out |
Restart I/O module. If this error persists, increase PROFIsafe watchdog time. |
E3 |
iob |
16154 |
Module number |
0 |
- |
0 |
Parameter error |
Check configuration. |
E3 |
iob |
16156 |
Module number |
0 |
- |
0 |
F-Parameter configuration and address switch value do not match. |
Check I/O module F-Parameter configuration and module address switch value. |
E3 |
iob |
16164 |
Module number |
0 |
- |
0 |
Internal data interchange failure |
Replace I/O module |
E3 |
iob |
16168 |
Module number |
0 |
- |
0 |
Different hard-/firmware versions in the module |
Replace I/O module |
E3 |
iob |
16171 |
Module number |
0 |
- |
0 |
Internal error |
Replace I/O module |
E3 |
iob |
16175 |
Module number |
0 |
- |
0 |
Sensor voltage too low |
|
E3 |
iob |
16128 |
0 |
0 |
0 |
0 |
Failed Max Wait Run |