Error severity |
Location |
Error code |
d1 |
d2 |
d3 |
d4 |
Description |
Remedy |
---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
E2 |
iob |
2 |
14 |
0 |
0 |
0 |
Resource failure |
|
E2 |
iob |
3 |
14 |
0 |
0 |
0 |
Timeout |
|
E2 |
CPU |
11 |
0 |
0 |
0 |
0 |
Type scaling on PLC startup failed |
|
E2 |
FLd |
12 |
19 |
0 |
0..n |
0..n |
Flash memory is temporary protected (read only, panic mode) |
|
E2 |
iob |
17 |
14 |
0 |
0 |
0 |
Error setting I/O bus master parameter |
|
E2 |
diS |
23 |
21 |
0 |
0 |
0 |
Wrong version of display firmware |
|
E2 |
CPU |
27 |
0 |
2 |
0 |
0 |
Failed to set parameter "Reboot at powerfail" |
|
E2 |
CPU |
29 |
0 |
0 |
0 |
0 |
Combination of plugged option boards is invalid |
|
E2 |
CPU |
49 |
0 |
0 |
0 |
0 |
Restore failed |
|
E2 |
iob |
8482 |
Module number |
0 |
- |
0 |
Timeout, while initializing |
|
E2 |
iob |
9249 |
Module number |
0 |
- |
0 |
Timeout while waiting for Reset |
|
E2 |
iob |
9258 |
Module number |
0 |
- |
0 |
Breakdown, communication lost |
|
E2 |
iob |
16129 |
0 |
0 |
0 |
0 |
Severe error, see log |
|
E2 |
iob |
16130 |
0 |
0 |
0 |
0 |
Fatal error, see log |
|
E2 |
iob |
16194 |
0 |
0 |
0 |
0 |
Fatal error, not running any more |