This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
No. |
Item to check |
Fulfilled (yes / no)? |
Comment |
---|---|---|---|
1. |
Are all safety input and output signals correctly configured and are the output signals connected to physical output channels? |
||
2. |
Verify that safety CPU switch addresses 0xF0 ... 0xFF are not used for safety CPU identification (e.g., PROFIsafe addresses). |
||
3. |
Verify that special organizational procedures (e.g., limited access to the cabinet where safety CPU is located) on the end-customer site are defined to avoid unintended firmware and/or boot code update on the safety CPU using SD card. |
||
4. |
Verify that correct parameter settings of non-safety CPU are used for the given safety application. |
||
5. |
Verify that required safety function response time of your safety application can be satisfied with current AC500-S safety PLC settings and your SFRT calculation is done based on⮫ “Safety function response time”. |
||
6. |
Verify that none of safety output channels has a configuration with "Detection" parameter = OFF, which reduces safety diagnostics for such safety output channels. If such configuration is used, explain in the "Comment" section of this checklist your reasons and claim that the required SIL and PL application levels can be reached with such configuration. |
||
7. |
Verify that:
|
||
8. |
Verify that correct firmware versions are used for dependent non-safety components. Contact ABB technical support if needed. |
||
9. |
Verify that only one safety CPU is attached to non-safety CPU. The use of more than one safety CPU on one non-safety CPU is not allowed. |
||
10. |
Verify that the correct safety boot project is loaded on the right AC500-S safety CPU, for example, using organizational procedures or fault exclusion (only one safety CPU is available in the machine). Examples of organizational procedures are:
|
||
11. |
Verify that the following rules were correctly applied for safe CPU to CPU communication using SM560-S-FD-1 and SM560-S-FD-4 CPUs:
|
||
12. |
If SM560-S-FD-1 or SM560-S-FD-4 is used, make sure that F-Submodules ("12 Byte In/Out (PROFIsafe V2.4)" / "8 Byte and 2 Int In/Out (PROFIsafe V2.4)" / "12 Byte In/Out (PROFIsafe V2.6)" / "123 Byte In/Out (PROFIsafe V2.6 )") are correctly connected to master systems. |
||
13. |
Verify that not only codenames but also F_Dest_Add are unique in PROFIsafe networks, if only F_Dest_Add is checked by the F-Device. |
||
Reviewer(s): Machine/Application <ID>: Signature: Date: |