Digital inputs/outputs |
24 V DC, dedicated inputs/outputs can be used for specific counting functions: - Catch/touch operation, counter value stored in separate variable on external event (rising or falling edge) - Set input to preset counter register with predefined value - Set input to reset counter register - End value output; the output is set when predefined value is reached - Reference point initialization (RPI) input for incremental encoder initialization All unused inputs/outputs can be used with the specification of standard input/output range. Effect of incorrect input terminal connection: Wrong or no signal detected, no damage up to 35 V. |
Fast counter/encoder |
integrated, 2 counters (hardware interface with +24 V DC, +5 V DC, differential and 1 Vpp sinus input) with up to 12 configurable operation modes: - 32 bits one counter mode - 16 bits two counter mode - Incremental position encoder - Absolute SSI encoder - Time frequency meter - Frequency input up to 300 kHz |
PWM/pulse outputs |
2 pulse-width-modulators or pulse outputs Output specification - Push-pull output: 24 V DC, 100 mA max. - Current limitation (thermal and over current) PWM specification - Frequency from 1 Hz to 100 kHz - Value from 0 to 100 % Pulse specification - Frequency from 1 Hz to 15 kHz - Pulse emission from 1 to 65535 pulses - Number of pulses emitted indicator (0 to 100 %) Frequency specification - Frequency output = 100 kHz when duty cycle set to 50 % |
Power supply for encoders |
2 5V power supplies, max. 100 mA |
LED displays |
For signal states, errors and supply voltage |
Internal power supply |
Via I/O bus |
External power supply |
Via the terminals UP (process voltage 24 V DC) and ZP (0 V DC) |
Required terminal unit |
TU515 or TU516 ⮫ TU515, TU516 |
How to prepare a device as fast counter and how to connect it to the PLC is described in an ⮫ application example.