-
2 encoder inputs with 2 integrated 5-V-power-supplies for the encoders
-
2 PWM outputs - 2 digital inputs 24 V DC
-
8 configurable digital inputs/outputs 24 V DC
-
Fast counter
-
Module-wise galvanically isolated
-
XC version for use in extreme ambient conditions available
1
I/O bus
2
Allocation of terminal No. and signal name
3
3 yellow LEDs to display the signal states of the encoder 0 input
4
3 yellow LEDs to display the signal states of the encoder 1 input
5
2 green LEDs to display the 5-V-power-supply states
6
2 yellow LEDs to display the signal state of the digital input I3 and I11
7
8 yellow LEDs to display the input/output signal states
8
2 yellow LEDs to display the signal states of the PWM/pulse outputs
9
1 green LED to display the process voltage UP
10
3 red LEDs to display errors
11
Label
12
Terminal unit
13
DIN rail
Sign for XC version
-
Intended purpose
-
Functionality
-
Connections
-
Internal data exchange
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Technical data
-
Dimensions
-
Ordering data