Parameter |
Value |
|
---|---|---|
Number of channels per module |
8 normally-open relay outputs |
|
Distribution of the channels into groups |
2 (4 channels per group) |
|
Connection of the channels O0 ... O3 |
Terminals 10 ... 13 |
|
Connection of the channels O4 ... O7 |
Terminals 15 ... 18 |
|
Reference potential for the channels O0 ... O3 |
Terminal 14 (signal name R0 ... 3) |
|
Reference potential for the channels O4 ... O7 |
Terminal 19 (signal name R4 ... 7) |
|
Relay coil power supply |
Terminal 20 (positive pole of the process supply voltage, signal name L+). The negative pole is provided by the I/O bus. |
|
Indication of the output signals |
1 yellow LED per channel; the LED is on when the output signal is high (signal 1) and the module is powered through the I/O bus |
|
Monitoring point of output indicator |
Controlled together with relay |
|
Way of operation |
Non-latching type |
|
Relay output voltage |
|
|
Rated value |
24 V DC / 24 V AC or 120/240 V AC |
|
Output delay |
|
|
Switching 0 to 1 (max.) |
Typ. 10 ms |
|
Switching 1 to 0 (max.) |
Typ. 10 ms |
|
Output data length |
1 byte |
|
Output current |
|
|
Rated current per channel (max.) |
2.0 A (24 V DC / 24 V AC / 48 V AC / 120 V AC / 240 V AC, only resistive loads) 2.0 A (24 V AC / 48 V AC / 120 V AC, only pilot duty) 1.5 A (240 V AC, only pilot duty) |
|
Rated current per group (max.) |
8 A |
|
Lamp load (max.) |
200 W (230 V AC), 30 W (24 V DC) |
|
Spark suppression with inductive AC loads |
Must be performed externally according to driven load specification |
|
Switching Frequencies |
|
|
With resistive loads |
Max. 1 Hz |
|
With inductive loads |
On Request |
|
With lamp loads |
Max. 1 Hz |
|
Output type |
Non-protected |
|
Protection type |
External fuse 1) |
|
Rated protection fuse |
5 A fast |
|
Short-circuit-proof / Overload-proof |
No, should be provided by an external fuse or circuit breaker |
|
Overload message |
No |
|
Output current limitation |
No |
|
Connection of 2 outputs in parallel |
Not possible |
|
Lifetime of relay contacts (cycles) |
100.000 at rated load |
|
Max. cable length |
|
|
Shielded |
500 m |
|
Unshielded |
150 m |
1) Per group in case of group fuse protection. For each channel in case of channel-by-channel fuse protection. The maximum current per group must not be exceeded.