Configuration of PTO outputs (HW fast outputs for Pulse Train Output)Permalink

The processor modules provide up to 2 hardware dedicated PTO output channels with a maximum frequency of 200 kHz. The parameter of the PTO output channel of the onboard I/O must be configured before the PTO output can be used.

The following steps must be performed to configure the PTO output function.

The PTO outputs can be operated in 2 modes: Pulse / Direction or Cc/Ccw.

⮫ Technical details of the onboard I/Os.

Each PTO function always uses 2 consecutive output channels.

Functionality to be realized

Processor module type

Digital output channels

Configuration of the channel to be selected in Automation Builder

Dedicated function block to be used in the user program

Comments

PTO outputs

PM5012-T-ETH

O0 … O3

Not possible

-

No PTO available.

PM5012-R-ETH

NO0 … NO1

NO2 … NO3

PM5032-T-ETH,

PM5052-T-ETH,

PM5072-T-2ETH(W)

PM5082-T-2ETH

O0 … O3

Not relevant for the functionality.

OBIOPulseTrainOutput

OBIOMotionPTO

Up to 2 PTO with Pulse/Direction or Cw/Ccw mode.

O4 … O7

PTO0 HS Pulse/Cw -> O4 and automatically for O5.

PTO1 HS Pulse/Cw -> O6 and automatically for O7.

C12 … C13

Not relevant for the functionality.

PM5032-R-ETH,

PM5052-R-ETH

NO0 … NO2

Not relevant for the functionality.

OBIOPulseTrainOutput

OBIOMotionPTO

Relay outputs without other functions

NO3 … NO5

Not relevant for the functionality.

C12 … C13

PTO 1 -> C12 and automatically for C13.

Up to 1 PTO with Pulse/Direction or Cc/Ccw mode

Onboard_IO-8