Parameter |
Value |
||
---|---|---|---|
Number of channels per module |
2 configurable voltage or current outputs |
||
Distribution of channels into groups |
1 (2 channels per group) |
||
Connection of the signals O0U+ and O1U+ |
Terminals 13 and 15 |
||
Connection of the signals O0I+ and O1I+ |
Terminals 14 and 16 |
||
Output type |
Bipolar with voltage, unipolar with current |
||
Resolution |
12 bits including sign; 13 bits including sign (version E0 or later) |
||
Conversion error of the analog values caused by non-linearity, adjustment error at factory and resolution within the normal range |
Typ. |
± 0.5 % of full scale at +25 °C |
|
Max. |
± 2 % of full scale at 0 °C ... +60 °C or EMC disturbances |
||
Indication of the output signals |
No |
||
Output Resistance (load) as current output |
0 W ... 500 W |
||
Output load ability as voltage output |
± 2 mA max. |
||
Output data length |
4 bytes |
||
Relationship between output signal and hex code |
|||
Unused outputs |
Must not be connected and must be configured as "unused" |
||
Overvoltage protection |
Yes, up to 30 V DC |
||
Max. cable length (conductor cross section > 0.14 mm²) |
|
||
Unshielded wire |
On request |
||
Shielded wire |
100 m |