This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
Examples of electrical connections and reachable SIL (IEC 61508), max. SIL (IEC 62061) and PL (ISO 13849-1) with DI581-S module are presented below.




NOTICE

Whenever DC = High is used in the circuit examples with safety digital inputs, the following measure from ISO 13849-1⮫ [10] is used with DI581-S module: Cross monitoring of input signals and intermediate results within the logic (L), and temporal and logical software monitor of the program flow and detection of static faults and short circuits (for multiple I/O).
Whenever DC = Medium is used in the circuit examples with safety digital inputs, any of the measures for input devices with DC ³ 90 % can be used from ISO 13849-1⮫ [10].
1-channel sensor
Max. SIL / PL 1), 2) |
Max. SIL 1 / PL c |
SIL3) |
SIL 2 |

- 1)
-
MTTFd = High, DC = 0
- 2)
-
Max. SIL (IEC 62061) / max. reachable PL (ISO 13849-1) ➔ without error exclusion (you can reach higher levels up to PL e, max. SIL 3 with error exclusion)
- 3)
-
Max. reachable SIL acc. IEC 61508 (type A components are required) ➔ without error exclusion (you can reach higher levels up to SIL 3 with error exclusion)
1-channel OSSD output (with internal tests)
Max. SIL / PL 1), 2) |
Max. SIL 1 / PL c |
SIL3) |
SIL 2 |

- 1)
-
MTTFd = High, DC = 0
- 2)
-
Max. SIL (IEC 62061) / max. reachable PL (ISO 13849-1) ➔ without error exclusion (you can reach higher levels up to PL e, max. SIL 3 with error exclusion)
- 3)
-
Max. reachable SIL acc. IEC 61508 (type A components are required) ➔ without error exclusion (you can reach higher levels up to SIL 3 with error exclusion)
2-channel sensor (equivalent)
2-channel evaluation |
In DI581-S module |
Max. SIL / PL 1), 2) |
Max. SIL 2 / PL d |
SIL3) |
SIL 3 |

- 1)
-
MTTFd = High, DC = Medium
- 2)
-
Max. SIL (IEC 62061) / max. reachable PL (ISO 13849-1) ➔ without error exclusion (you can reach higher levels up to PL e, max. SIL 3 with error exclusion)
- 3)
-
Max. reachable SIL acc. IEC 61508 (type A components are required)
2-channel sensor (antivalent)
2-channel evaluation |
In DI581-S module |
Max. SIL / PL 1), 2) |
Max. SIL 2 / PL d |
SIL3) |
SIL 3 |

- 1)
-
MTTFd = High, DC = Medium
- 2)
-
Max. SIL (IEC 62061) / max. reachable PL (ISO 13849-1) ➔ without error exclusion (you can reach higher levels up to PL e, max. SIL 3 with error exclusion)
- 3)
-
Max. reachable SIL acc. IEC 61508 (type A components are required)
2-channel OSSD output (with internal tests)
2-channel evaluation |
In DI581-S module |
Max. SIL / PL 1), 2) |
Max. SIL 3 / PL e |
SIL3) |
SIL 3 |

- 1)
-
MTTFd = High, DC = High
- 2)
-
Max. SIL (IEC 62061) / max. reachable PL (ISO 13849-1)
- 3)
-
Max. reachable SIL acc. IEC 61508 (type A components are required)
1-channel sensor with test pulses
Max. SIL / PL 1), 2) |
Max. SIL 2 / PL d |
SIL3) |
SIL 3 |

- 1)
-
MTTFd = High, DC = Medium
- 2)
-
Max. SIL (IEC 62061) / max. reachable PL (ISO 13849-1) ➔ without error exclusion (you can reach higher levels up to PL e, max. SIL 3 with error exclusion)
- 3)
-
Max. reachable SIL acc. IEC 61508 (type A components are required)
2-channel sensor (equivalent) with test pulses
2-channel evaluation |
In safety CPU |
Max. SIL / PL 1), 2) |
Max. SIL 2 / PL d |
SIL3) |
SIL 3 |

- 1)
-
MTTFd = High, DC = Medium
- 2)
-
Max. SIL (IEC 62061) / max. reachable PL (ISO 13849-1) ➔ without error exclusion (you can reach higher levels up to PL e, max. SIL 3 with error exclusion)
- 3)
-
Max. reachable SIL acc. IEC 61508 (type A components are required)
2-channel sensor (equivalent) with test pulses
2-channel evaluation |
In DI581-S module |
Max. SIL / PL 1), 2) |
Max. SIL 3 / PL e |
SIL3) |
SIL 3 |

- 1)
-
MTTFd = High, DC = High
- 2)
-
Max. SIL (IEC 62061) / max. reachable PL (ISO 13849-1)
- 3)
-
Max. reachable SIL acc. IEC 61508 (type A components are required)
2 x OSSD output (with internal tests)
2-channel evaluation |
In DI581-S module |
Max. SIL / PL 1), 2) |
Max. SIL 3 / PL e |
SIL3) |
SIL 3 |

- 1)
-
MTTFd = High, DC = High
- 2)
-
Max. SIL (IEC 62061) / max. reachable PL (ISO 13849-1)
- 3)
-
Max. reachable SIL acc. IEC 61508 (type A components are required)
2 separate sensors with test pulses
2-channel evaluation |
In safety CPU |
Max. SIL / PL 1), 2) |
Max. SIL 2 / PL d |
SIL3) |
SIL 3 |

- 1)
-
MTTFd = High, DC = Medium
- 2)
-
Max. SIL (IEC 62061) / max. reachable PL (ISO 13849-1) ➔ without error exclusion (you can reach higher levels up to PL e, max. SIL 3 with error exclusion)
- 3)
-
Max. reachable SIL acc. IEC 61508 (type A components are required)
2 x 2-channel sensor (antivalent) with test pulses
2-channel evaluation |
First in DI581-S module and then in the safety CPU |
Max. SIL / PL 1), 2) |
Max. SIL 3 / PL e |
SIL3) |
SIL 3 |

- 1)
-
MTTFd = High, DC = High
- 2)
-
Max. SIL (IEC 62061) / max. reachable PL (ISO 13849-1)
- 3)
-
Max. reachable SIL acc. IEC 61508 (type A components are required)
Mode switch 1 from 4
Mode switch evaluation |
In safety CPU |
Max. SIL / PL 1), 2) |
Max. SIL 1 / PL c |
SIL3) |
SIL 2 |

- 1)
-
MTTFd = High, DC = Low
- 2)
-
Max. SIL (IEC 62061) / max. reachable PL (ISO 13849-1) ➔ without error exclusion (you can reach higher levels up to PL e, max. SIL 3 with error exclusion)
- 3)
-
Max. reachable SIL acc. IEC 61508 (type A components are required) ➔ without error exclusion (you can reach higher levels up to SIL 3 with error exclusion)