During the power ON procedure, the module initializes automatically. All LEDs (except the channel LEDs) are ON during this time.
LED |
State |
Color |
LED = OFF |
LED = ON |
LED flashes |
|
---|---|---|---|---|---|---|
![]() |
Inputs/outputs 00...07 |
Analog input/output |
Yellow |
Input/output is OFF |
Input/output is ON (brightness depends on the value of the analog signal) |
-- |
UP |
Process voltage 24 V DC via terminal |
Green |
Process voltage is missing |
Process voltage OK |
-- |
|
CH-ERR3 |
Channel error, error messages combined into group 3 |
Red |
No error or process voltage is missing |
Severe error within the corresponding group |
Error on one channel of the group |