-
8 channels configurable as analog inputs/outputs in one group (2.0 ... 2.7 and 3.0 ... 3.7)
-
Resolution 12 bits including sign
-
Module-wise galvanically isolated
-
XC version for use in extreme ambient conditions available

- 1
-
I/O bus
- 2
-
Allocation between terminal number and signal name
- 3
-
8 yellow LEDs to display the signal states at the analog inputs/outputs (C0 ... C7)
- 4
-
1 green LED to display the state of the process supply voltage UP
- 5
-
1 red LED to display errors
- 6
-
Label
- 7
-
Terminal unit
- 8
-
DIN rail
-
Sign for XC version
-
Intended purpose
-
Functionality
-
Connections
-
Internal data exchange
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Measuring ranges
-
Technical data
-
Dimensions
-
Ordering data