Parameter |
Value |
|
---|---|---|
Number of channels per module |
8 triac outputs |
|
Distribution of the channels into groups |
8 groups (1 channel per group) |
|
Connection of the channels O0 to O7 |
Terminals 1, 3, 5, 7, 10, 12, 14, 16 |
|
Reference potential for the channels O0 to O7 |
Terminals 2, 4, 6, 8, 11, 13, 15, 17 |
|
Output voltage for signal 1 |
On Request |
|
Max. leakage current with signal 0 |
1.1 mA root mean square at 132 V AC and 1.8 mA root mean square at 264 V AC |
|
Output voltage |
|
|
Rated value |
120 V AC or 240 V AC |
|
Indication of the output signals |
1 yellow LED per channel; the LED is on when the output signal is high (signal 1) and the module is powered via the I/O bus |
|
Way of operation |
Non-latching type |
|
Output delay |
On Request |
|
Output data length |
1 byte |
|
Output current |
|
|
Rated current per channel (max.) |
0.3 A |
|
Rated current per group (max.) |
0.3 A |
|
Surge current (max.) |
On request |
|
Lamp load (max.) |
On request |
|
Spark suppression with inductive AC loads |
Must be performed externally according to driven load specification |
|
Switching Frequencies |
|
|
With resistive loads |
Max. 10 Hz |
|
With inductive loads |
Not applicable |
|
With lamp loads |
Max. 10 Hz |
|
Output type |
Non-protected |
|
Protection type |
External fuse on each channel |
|
Rated protection fuse |
2 A fast |
|
Short-circuit-proof / Overload-proof |
No, should be provided by an external fuse or circuit breaker |
|
Overload message |
No |
|
Output current limitation |
No |
|
Resistance to feedback against 230 V AC |
No |
|
Connection of 2 outputs in parallel |
Not applicable |
|
Max. cable length |
|
|
Shielded |
500 m |
|
Unshielded |
150 m |