-
8 digital triac outputs (O0 ... O7) in 8 groups
-
120/240 V AC
-
Module-wise galvanically isolated

- 1
-
I/O bus
- 2
-
8 yellow LEDs to display the signal states of the outputs O0 ... O7
- 3
-
Terminal number
- 4
-
Allocation of signal name
- 5
-
Terminal block for output signals (9-pin)
- 6
-
Terminal block for output signals (11-pin)
- 7
-
2 holes for wall-mounting with screws
- 8
-
DIN rail
-
Intended purpose
-
Functionality
-
Connections
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Technical data
-
Dimensions
-
Ordering data