⮫ General details on fast counters.
⮫ Details on the configuration of the onboard I/Os channels.
Depending on the configuration for the input channels of the onboard I/O from the processor module different functionality are possible which must be used together with the dedicated function block of the user program.
Functionality to be realized |
Processor module type |
Digital input channels |
Configuration of the channel to be selected in Automation Builder |
Dedicated function block to be used in the user program |
Comments |
---|---|---|---|---|---|
Forward counter |
PM5012-x-ETH |
I0 … I3 |
Not relevant for the functionality |
OBIOForwardCounter |
Up to 2 forward counters with up to 5 kHz can be used, the other inputs can be used for other purpose |
I4 ... I5 |
Forward counter |
||||
PM5032-x-ETH, PM5052-x-ETH, PM5072-T-2ETH(W) PM5082-T-2ETH |
I0 … I3 |
Not relevant for the functionality |
OBIOForwardCounter |
Up to 4 forward counters with up to 100 kHz can be used, the other inputs can be used for other purpose |
|
I4…I7 |
Forward counter |
||||
I8 ... I11 |
Not relevant for the functionality |
