SA0044: Declarations with reference to interfacePermalink

Detects declarations with ‎REFERENCE TO‎ interfaces and declarations of ‎VAR_IN_OUT‎ variables with interfaces (implicitly implemented by means of ‎REFERENCE TO‎)

Justification: An interface type is always implicitly a reference to an instance of a function block that implements this interface. A reference to an interface is therefore a reference to a reference and can result in unwanted behavior.

Importance: High

Example

‎ITF‎ is an interface that is defined in the project.

PROGRAM PLC_PRG
VAR
	inst:POU;
	itf_inst1 : ITF;
	itf_ref : REFERENCE TO ITF; // SA0044 
END_VAR FUNCTION_BLOCK POU
VAR_INPUT
	inst_itf2 : ITF;
END_VAR
VAR_OUTPUT
	inst_itf3 : ITF;
END_VAR
VAR_IN_OUT
	inst_itf4 : ITF;  	 	// SA0044
END_VAR

--> SA0044: Reference to interface 'itf_ref'
--> SA0044: Reference to interface 'itf4_ref'