“SPN” |
Suspect Parameter Number. One of the numbers assigned by the SAE for a specific parameter in a parameter group. |
“Name” |
Name of the parameter |
“Description” |
Description of the parameters |
“Length (bits)” |
Length of the signal (in bits: 1...14280). |
“Byte position (0..1784)” |
Start byte in the parameter group (0...1784). |
“Bit position (0..7)” |
Bit position of the start byte (0..7). |
“Conversion” |
TRUE: The value is calculated with scaling and offset. |
“RAW data type” |
Format of the raw data: Unsigned / Signed / Float / Double |
“Byte order” |
Little endian or big endian of the raw signal |
“Scaling” |
Factor (for “Conversion” =TRUE) |
“Offset” |
Offset (for “Conversion” =TRUE) |
“Minimum value” |
Expected minimum value of the converted signal (for informational purposes only) |
“Maximum value” |
Expected maximum value of the converted signal (for informational purposes only) |
“Unit” |
Unit of the converted signal |
“ICE data type” |
Resulting data type of the I/O channels |