Technical dataPermalink

The AC500 and S500 system data is applicable to the standard version.

⮫ “System data AC500”

The AC500-XC system data is applicable to the XC version.

⮫ “System data AC500-XC”

Only deviating specifications are therefore described here.

The technical data is also applicable to the XC version.

Parameter

Value

Number of channels per module

Max. 32

Distribution of the channels into groups

4 groups of 8 channels each (1.0 ... 1.7, 2.0 ... 2.7, 3.0 ... 3.7, 4.0 ... 4.7), the allocation of the channels is given by the inserted I/O module

Rated voltage

24 V DC

Max. permitted total current

10 A, per separated process voltage terminal or for internal connection of process voltages

Grounding

Direct connection to the grounded DIN rail or via the screws with wall mounting

Screw terminals

Front terminal, conductor connection vertically with respect to the printed circuit board

 

Spring terminals

Front terminal, conductor connection vertically with respect to the printed circuit board

 

Weight

200 g

Mounting position

Horizontal or vertical