ConnectionsPermalink

Serial interfaces

NOTICE

NOTICE
NOTICE
NOTICE

NOTICE

NOTICE

Damage to the serial communication interface by using 5-pin terminal block of the TA5101-4DI!

If the 5-pin terminal block of the TA5101-4DI option board is plugged into a option board for COMx serial communication TA5141-RS232I, TA5142-RS485I or TA5142-RS485, the communication interface will be damaged by the 24 V.

Please do not confuse the 5-pin terminal block of the TA5101-4DI with the 5-pin terminal block for serial communication interface of TA5141-RS232I, TA5142-RS485I or TA5142-RS485.

Table 95: TA5141-RS232I

Serial interface

Pin

Signal

Description

TA5220-SPF5

1

RTS

Request To Send

DCE is ready to accept data from the DTE

2

TxD

Transmit data (output)

3

GND

Common Ground

4

RxD

Receive data (input)

5

CTS

Clear To Send (input)

DCE is ready to accept data from the DTE

Cable length

The maximum possible cable length of a serial connection subnet within a segment depends on the transmission rate.

RS-232 for point-to-point connection:

Parameter

Value

Transmission rate

9.6 kBit/s to 115.2 kBit/s

Maximum cable length

On request