-
W variant available for use in extended (wide) temperature range
1
2 LEDs for communication state display (TxD and RxD)
2
Allocation of signal name
3
5-pin terminal block for communication interface
Option board for COMx serial communication TA5141-RS232I(W) is equipped with 1 RS-232 serial interface with handshake.
The serial interface option boards TA5141-RS232I(W), TA5142-RS485I(W) and TA5142-RS485(W) produced from 2023 can only be used from AB 2.5.2, SystemFW 3.5.0_HF-7, BootFW 3.5.1 and higher. These new produced option boards can be recognized with the Date/Code printed on the sticker or also on the product packaging, the date code looks like 2xx3, where 2 and 3 are for the year and the xx for the production week.
Using the option boards with lower versions will create a configuration error and the CPU will not start.
These new produced option boards cannot be used with lower Automation Builder Version and the CPU BootFW/FW and the application must be upgraded to AB 2.5.2 HF8 or higher. Background information on the new produced option boards is provided in an ⮫ application note.
-
Connections
-
Parameterization
-
State LEDs
-
Technical data
-
Dimensions
-
Ordering data