The system data apply.
Only additional details are therefore documented below.
|
Parameter |
Value |
|
|---|---|---|
|
Process voltage |
||
|
Connections |
Terminal 5 for +24 V (UP) as well as terminal 6 for 0 V (ZP) |
|
|
Rated value |
24 V DC |
|
|
Protection against reversed voltage |
Yes |
|
|
Rated protection fuse on UP |
1 A slow |
|
|
Galvanic isolation |
Yes, per module (no isolation between channels) |
|
|
Current consumption |
||
|
From 24 V DC power supply at the terminals UP/L+ and ZP/M of the CPU PM50xx |
<< 1 mA |
|
|
From UP at normal operation |
max. 70 mA |
|
|
Inrush current from UP (at power up) |
0.005 A2s |
|
|
Max. length of analog cables, conductor cross section > 0.2 mm² |
On request |
|
|
Weight |
20 g |
|
|
Mounting position |
Horizontal or vertical with derating (output load reduced to 50 % at +40 °C per group) |
|
|
Cooling |
The natural convection cooling must not be hindered by cable ducts or other parts in the control cabinet. |
|
|
Resolution of the analog channels |
||
|
Voltage 0 V...10 V |
12 bits |
|
|
Current 0 mA...20 mA |
12 bits |
|
|
Current 4 mA...20 mA |
12 bits |
|
|
LED displays |
2 LEDs for signals O0 and O1 |
|
|
Internal power supply |
Via the CPU PM50xx |
|
|
External power supply |
Via the terminals UP and ZP (process voltage 24 V DC) |
|
|
Required CPU |
PM50xx |
|
Technical data of the analog outputs




NOTICE

All I/O channels (digital and analog) are protected against reverse polarity, reverse supply, short circuit and temporary overvoltage up to 30 V DC.
|
Parameter |
Value |
|||
|---|---|---|---|---|
|
Number of channels per module |
2 |
|||
|
Distribution of channels into groups |
1 group of 2 channels |
|||
|
Connections of the channel 0 |
||||
|
Voltage mode |
||||
|
Terminal O0+ and O0- |
Terminals 1 and 2 |
|||
|
Current mode |
||||
|
Terminal O0+ and ZP |
Termnal 1 and 6 |
|||
|
Connections of the channel 1 |
||||
|
Voltage mode |
||||
|
Terminal O1+ and O1- |
Terminals 3 and 4 |
|||
|
Current mode |
||||
|
Terminal O1+ and ZP |
Terminals 3 and 6 |
|||
|
Output type |
Unipolar |
|||
|
Galvanic isolation |
Yes, per option board (no isolation between channels) |
|||
|
Configurability |
0 V ... 10 V 0 mA ... 20 mA 4 mA ... 20 mA (each output can be configured individually) |
|||
|
Output resistance (load), as current output |
0 W...500 W |
|||
|
Output loadability, as voltage output |
Max. ±10 mA |
|||
|
Indication of the output signals |
One LED per channel |
|||
|
Conversion cycle |
||||
|
1 activated channel |
250 µs |
|||
|
2 activated channel |
500 µs |
|||
|
Resolution for all configurations |
12 bits |
|||
|
Settling time for full range change (resistive load, output signal within specified tolerance) |
Typ. 5 ms |
|||
|
Conversion error of the analog values caused by non-linearity, adjustment error at factory and resolution within the normal range |
Max. |
±0.3 % at +25 °C |
||
|
Max. |
±0.3 % over full temperature range |
|||
|
Temperature coefficient (is related to the max error at +25°C and max error in the full range) |
±0.003 %/K |
|||
|
Temporary deviation during EMC disturbance |
Max. |
±3 % |
||
|
Mapping between output signal and digital value |
Output ranges of voltage and current |
|||
|
Unused voltage outputs |
Must be configured as "not used" |
|||
|
Unused current outputs |
Must be configured as "not used" |
|||