The system data apply.
Only additional details are therefore documented below.
|
Parameter |
Value |
|
|---|---|---|
|
Galvanic isolation |
Yes, between the input group and the rest of the module |
|
|
Isolated groups |
1 (4 channels per group) |
|
|
Current consumption from 24 V DC power supply at the L+ and M terminals of the CPU |
Ca. 10 mA |
|
|
Max. power dissipation within the module |
0.8 W |
|
|
Weight |
15 g |
|
|
Mounting position |
Horizontal or vertical |
|
|
Cooling |
The natural convection cooling must not be hindered by cable ducts or other parts in the control cabinet. |
|
|
LED displays |
For signal states |
|
|
Internal power supply |
Via internal CPU connection |
|
|
External power supply |
Not necessary |
|
|
Parameter |
Value |
|||
|---|---|---|---|---|
|
Number of channels per module |
4 inputs 24 V DC |
|||
|
Distribution of the channels into groups |
1 (4 channels per group) |
|||
|
Connections of the channels I0 to I3 |
Terminals 2 to 5 |
|||
|
Reference potential for the channels I0 to I3 |
Terminal 1 (plus or negative pole of the process supply voltage, signal name COM 0 ... 3) |
|||
|
Indication of the input signals |
1 yellow LED per channel; the LED is ON when the input signal is high (signal 1). The module is powered through the CPU connection. |
|||
|
Monitoring point of input indicator |
LED |
|||
|
Input type according to EN 61131-2 |
Type 1 source |
Type 1 sink |
||
|
Input signal range |
-24 V DC |
+24 V DC |
||
|
Signal 0 |
-5 V ... +3 V |
-3 V...+5 V |
||
|
Undefined signal |
-15 V ... -5 V |
+5 V ... +15 V |
||
|
Signal 1 |
-30 V ... -15 V |
+15 V ... +30 V |
||
|
Input current per channel |
||||
|
Input voltage 24 V |
Typ. 5 mA |
|||
|
Input voltage 5 V |
Typ. 1 mA |
|||
|
Input voltage 14 V |
||||
|
Input voltage 15 V |
< 3 mA |
|||
|
Input voltage 27 V |
||||
|
Input voltage 30 V |
< 7 mA |
|||
|
Max. permissible leakage current (at 2-wire proximity switches) |
1 mA |
|||
|
Input delay (0->1 or 1->0) |
Typ. 8 ms |
|||
|
Input data length |
1 byte |
|||
|
Max. cable length |
||||
|
Shielded |
500 m |
|||
|
Unshielded |
300 m |
|||