Technical data of the digital inputsPermalink

Table 46: PM5012-x-ETH

Parameter

Value

Number of channels per module

6

Distribution of the channels into groups

1 group of 6 channels

Galvanic isolation

Yes, per group

Connections of the channels I0 to I11

Terminals 2 to 7

Reference potential for the channels I0 to I11

Terminal 1

Indication of the input signals

1 yellow LED per channel; the LED is ON when the input signal is high (signal 1) and the module's logic is in operation

Input type according to EN 61131-2

Type 1 source

Type 1 sink

Input signal voltage

-24 V DC

+24 V DC

Signal 0

-5 V .. .+3 V

-3 V ... +5 V

Undefined signal

-15 V ... - 5 V

+5 V ... +15 V

Signal 1

-30 V ... -15 V

+15 V ... +30 V

Ripple with signal 0

Within -5 V ... +3 V

Within -3 V ... +5 V

Ripple with signal 1

Within -30 V ... -15 V

Within +15 V ... +30 V

Input current per channel

Input voltage +24 V

Typ. 4.6 mA

Input voltage +5 V

Typ. 0.8 mA

Input voltage +15 V

> 2.5 mA

Input voltage +30 V

< 8 mA

Max. permissible leakage current (at 2-wire proximity switches)

1 mA

Input delay (0->1 or 1->0)

On request

Max. cable length *)

Shielded

500 m

Unshielded

300 m

*) For fast inputs, a shielded cable must be used and the max. cable length is 50 m.

Table 47: PM5032-x-ETH, PM5052-x-ETH, PM5072-T-2ETH(W), PM5082-T-2ETHand PM5092-T-2ETH

Parameter

Value

Number of channels per module

12

Distribution of the channels into groups

1 group of 12 channels

Galvanic isolation

Yes, per group

Connections of the channels I0 to I11

Terminals 2 to 13

Reference potential for the channels I0 to I11

Terminal 1

Indication of the input signals

1 yellow LED per channel; the LED is ON when the input signal is high (signal 1) and the module's logic is in operation

Input type according to EN 61131-2

Type 1 source

Type 1 sink

Input signal voltage

-24 V DC

+24 V DC

Signal 0

-5 V ... +3 V

-3 V ... +5 V

Undefined signal

-15 V ... - 5 V

+5 V ... +15 V

Signal 1

-30 V ... -15 V

+15 V ... +30 V

Ripple with signal 0

Within -5 V ... +3 V

Within -3 V ... +5 V

Ripple with signal 1

Within -30 V ... -15 V

Within +15 V ... +30 V

Input current per channel

Input voltage +24 V

Typ. 4.6 mA

Input voltage +5 V

Typ. 0.8 mA

Input voltage +15 V

> 2.5 mA

Input voltage +30 V

< 8 mA

Max. permissible leakage current (at 2-wire proximity switches)

1 mA

Input delay (0->1 or 1->0)

On request

Max. cable length *)

Shielded

500 m

Unshielded

300 m

*) For fast inputs, a shielded cable must be used and the max. cable length is 50 m.