Technical data of the digital transistor outputsPermalink

PM5012-T-ETH_Terminal_Block

Table 48: PM5012-T-ETH

Parameter

Value

Number of channels per module

4

Distribution of the channels into groups

1 group of 4 channels

Galvanic isolation

Yes, per group

Connection of the channels O0 to O3

Terminals 8 to 11

Common power supply voltage

Terminals 12 (+24 V DC, signal name UP)

Reference potential for the channels O0 to O3

Terminal 13 (0 V DC, negative pole of the process voltage, signal name ZP)

Indication of the output signals

1 yellow LED per channel; the LED is on when the output signal is high (signal 1)

Way of operation

Non-latching type

Min. output voltage at signal 1

UP - 0.1 V

Output delay (max. at rated load)

0 to 1

On request

1 to 0

On request

Rated protection fuse (per channel)

2 A fast

Output current

Rated current per channel (max.)

0.5 A at UP 24 V DC (resistance, general use and pilot duty)

Rated current per group (max.)

2 A

Rated current (all channels together, max.)

2 A

Max. leakage current with signal 0

On request

Demagnetization when inductive loads are switched off

Must be performed externally according to driven load specification

Switching Frequencies

With inductive loads

On request

Short-circuit-proof / Overload-proof

No

Overload message

No

Output current limitation

No

Resistance to feedback against 24 V DC

No

Connection of 2 outputs in parallel

Not possible

Max. cable length *)

Shielded

500 m

Unshielded

150 m

*) For PWM and PTO outputs, a shielded cable must be used.

PM50xx-T-ETH_Terminal_Block

Table 49: PM5032-T-ETH, PM5052-T-ETH, PM5072-T-2ETH(W), PM5082-T-2ETHand PM5092-T-2ETH

Parameter

Value

Number of channels per module

8

Distribution of the channels into groups

1 group of 8 channels

Galvanic isolation

Yes, per group

Connection of the channels O0 to O7

Terminals 14 to 21

Common power supply voltage

Terminals 24 (+24 V DC, signal name UP)

Reference potential for the channels O0 to O7

Terminal 25 (0 V DC, negative pole of the process voltage, signal name ZP)

Indication of the output signals

1 yellow LED per channel; the LED is on when the output signal is high (signal 1)

Way of operation

Non-latching type

Min. output voltage at signal 1

UP - 0.1 V

Output delay (max. at rated load)

0 to 1

On request

1 to 0

On request

Rated protection fuse (per channel)

2 A fast

Output current

Rated current per channel (max.)

0.5 A at UP 24 V DC (resistance, general use and pilot duty)

Rated current per group (max.)

4 A

Rated current (all channels together, max.)

4 A

Max. leakage current with signal 0

0.5 mA

Demagnetization when inductive loads are switched off

Must be performed externally according to driven load specification

Switching Frequencies

With inductive loads

On request

Short-circuit-proof / Overload-proof

No

Overload message

No

Output current limitation

No

Resistance to feedback against 24 V DC

No

Connection of 2 outputs in parallel

Not possible

Max. cable length *)

Shielded

500 m

Unshielded

150 m

*) For PWM and PTO outputs, a shielded cable must be used.