AC500-eCo processor modules
|
PLC type |
userdisk PLCLogic ... |
Retain, %M area |
flash disk |
memory card |
|---|---|---|---|---|
|
PM5012-x-ETH |
30 MB |
8 kB Retain and persistent 4 kB (of which 88 byte are reserved for allocation table and are not available to the user) %M 4 kB |
None |
|
|
PM5032-x-ETH |
32 kB Retain and persistent 16 kB (of which 88 byte are reserved for allocation table and are not available to the user) %M 16 kB |
|||
|
PM5052-x-ETH |
||||
|
PM5072-T-2ETH(W) |
30 MB |
100 kB Retain and persistent 36 kB (of which 88 byte are reserved for allocation table and are not available to the user) %M 64 kB |
||
|
PM5082-T-2ETH PM5092-T-2ETH |
285 MB |
AC500 processor modules
|
PLC type |
userdisk PlcLogic ... |
SRAM Retain, %M area |
flash disk |
memory card |
|---|---|---|---|---|
|
PM5630-2ETH |
40 MB 30 MB (as of V3.4.0) |
256 kB Retain and persistent 128 kB (of which 68 byte are reserved for allocation table and are not available to the user) %M 128 kB |
None |
|
|
PM5650-2ETH |
246 MB (as of V3.0.x) 300 MB (as of V3.1) 285.75 (as of V3.4.0) |
|||
|
PM5670-2ETH |
858 MB 643.50 MB (as of V3.4.0) |
1536 MB 1 MB retain and persistent (of which 68 byte are reserved for allocation table and are not available to the user) 512 kB %M |
||
|
PM5675-2ETH |
8 GB |
|||
|
PM5680-2ETH |
||||
|
PM5685-2ETH |
It is not possible to use 100 % of a device's memory space. About 10 % of the total available space must remain unused at any time to maintain normal device operation.