Winder (LIB)
- Version
0.9.0.112
- Namespace
AC500_Winder
- Author
None
- Placeholder
AC500_Winder
Description 1
This Motion Application library enables advanced winding control for Center Winder systems, supporting key tension and speed control methods. It includes essential function blocks for managing web tension and line speed effectively.
Disclaimer: This prototype library was developed to support a specific customer requirement. Future maintenance is not guaranteed. Features included in this prototype are subject to change, removal, or licensing in future versions.
Copyright: We reserve all rights in these programs and the information therein. Reproduction, use or disclosure to third parties without express authority is strictly forbidden. (c) 2006-2026 ABB, all rights reserved
Contents:
DataTypesEnumsWDR_APP_ERROR_ID(ENUM)WDR_DIAMETER_SOURCE(ENUM)WDR_INERTIA_CALC_METHOD(ENUM)WDR_LINE_ENCR_MODE(ENUM)WDR_PRESET_DIAMETER_MODE(ENUM)WDR_SPEED_REF_STATUS(ENUM)WDR_TAPER_MODE(ENUM)WDR_THRESHOLD_MODE(ENUM)WDR_WEBLOSS_REACTION(ENUM)WDR_WINDER_CONTROL_MODE(ENUM)WDR_WINDER_MODE(ENUM)WDR_WINDER_STOP_MODE(ENUM)WDR_WINDING_DIRECTION(ENUM)
StructsUserWDR_DynamicFrictionParameter(STRUCT)WDR_FeedBackFilterParameter(STRUCT)WDR_LineSpeedRefParameter(STRUCT)WDR_LineTensionRefParameter(STRUCT)WDR_MechCompenFilterParameter(STRUCT)WDR_MotorControParameter(STRUCT)WDR_TrimPIDParameter(STRUCT)WDR_TrimParameter(STRUCT)WDR_WinderActuals(STRUCT)WDR_WinderLink(STRUCT)WDR_WinderReferences(STRUCT)WDR_WinderSafety(STRUCT)WDR_WinderStatus(STRUCT)WDR_WinderStopParameter(STRUCT)
Function BlocksGlobalTextList(Text List)Visualizationshistory(STRUCT)
Indices and tables
- 1
- Based on ABB_Winder_AC500.library, last modified 27.07.2026, 15:25:28. LibDoc 4.6.0.0-r.29The content file ABB_Winder_AC500.json was generated with Automation Builder 2.9 on 27.07.2026, 15:26:39.