Library
2.9.1
  • ABB - AC500
    • Intern
    • Use Cases
      • Temperature Control
      • Serial Communication
      • AC500 Utils
      • PROFINET
      • Modbus
      • EtherCAT
      • PROFIBUS
      • CAN
      • CS31
      • Control
      • Logger
      • Diagnosis
      • Drives
      • Motion
      • Ethernet
      • High Availability
      • HVAC
      • IEC 60870-5-104
      • IEC 61850
        • IEC61850Server (LIB)
          • Description
          • Contents:
            • Data types
            • Global Variables
            • IEC61850ServerFB (FB)
            • Library Information
            • POUs
              • BASIC
              • IEC61400
              • IEC61850
              • IEC61850_Version (FUN)
              • ISO
                • ISO8073_FB (FB)
                • ISO8327_FB (FB)
                  • ISO8327_FB.NewState (ACT)
                  • ISO8327_FB.RX_AA (ACT)
                  • ISO8327_FB.RX_AB (ACT)
                  • ISO8327_FB.RX_AC (ACT)
                  • ISO8327_FB.RX_CDO (ACT)
                  • ISO8327_FB.RX_CN (ACT)
                  • ISO8327_FB.RX_DN (ACT)
                  • ISO8327_FB.RX_DT (ACT)
                  • ISO8327_FB.RX_FN (ACT)
                  • ISO8327_FB.RX_GT (ACT)
                  • ISO8327_FB.RX_GTA (ACT)
                  • ISO8327_FB.RX_OA (ACT)
                  • ISO8327_FB.RX_PR (ACT)
                  • ISO8327_FB.RX_PT (ACT)
                  • ISO8327_FB.RX_RF (ACT)
                  • ISO8327_FB.TX_AC (ACT)
                  • ISO8327_FB.TX_DT (ACT)
                  • ISO8327_FB.X_AD (ACT)
                  • ISO8327_FB.X_ADA (ACT)
                  • ISO8327_FB.X_AE (ACT)
                  • ISO8327_FB.X_AEA (ACT)
                  • ISO8327_FB.X_AI (ACT)
                  • ISO8327_FB.X_AIA (ACT)
                  • ISO8327_FB.X_AR (ACT)
                  • ISO8327_FB.X_AS (ACT)
                  • ISO8327_FB.X_CD (ACT)
                  • ISO8327_FB.X_CDA (ACT)
                  • ISO8327_FB.X_ED (ACT)
                  • ISO8327_FB.X_ER (ACT)
                  • ISO8327_FB.X_EX (ACT)
                  • ISO8327_FB.X_GTC (ACT)
                  • ISO8327_FB.X_MAA (ACT)
                  • ISO8327_FB.X_MAP (ACT)
                  • ISO8327_FB.X_MIA (ACT)
                  • ISO8327_FB.X_MIP (ACT)
                  • ISO8327_FB.X_NF (ACT)
                  • ISO8327_FB.X_RA (ACT)
                  • ISO8327_FB.X_RS (ACT)
                  • ISO8327_FB.X_TD (ACT)
                  • ISO8327_FB._Doku (ACT)
                • ISO8650_FB (FB)
                • ISO8823_FB (FB)
                • ISOLayer_FB (FB)
                • TOOLS
              • iIEC61850_LogicalDevice (ITF)
            • Param (PARAMS)
            • history (STRUCT)
          • Indices and tables
      • ECO
      • Pumping
      • Safety
      • Solar
  • CODESYS - Application
  • CODESYS - Use Cases
  • CODESYS - System
  • CODESYS - Intern
Library
  • »
  • ABB - AC500 »
  • Use Cases »
  • IEC 61850 »
  • IEC61850Server (LIB) »
  • POUs »
  • ISO »
  • ISO8327_FB (FB)

ISO8327_FB (FB)

FUNCTION_BLOCK ISO8327_FB

Session Protokol Maschine

InOut:

Scope

Name

Type

Input

ptyTxISOSPDU

POINTER TO tyISO8073_PDU

Inout

tyRxSPDU

tyISO_SPDU

tyTxSPDU

tyISO_SPDU

Output

nState

INT

sState

STRING(47)

Structure:

  • ISO8327_FB.NewState (ACT)
  • ISO8327_FB.RX_AA (ACT)
  • ISO8327_FB.RX_AB (ACT)
  • ISO8327_FB.RX_AC (ACT)
  • ISO8327_FB.RX_CDO (ACT)
  • ISO8327_FB.RX_CN (ACT)
  • ISO8327_FB.RX_DN (ACT)
  • ISO8327_FB.RX_DT (ACT)
  • ISO8327_FB.RX_FN (ACT)
  • ISO8327_FB.RX_GT (ACT)
  • ISO8327_FB.RX_GTA (ACT)
  • ISO8327_FB.RX_OA (ACT)
  • ISO8327_FB.RX_PR (ACT)
  • ISO8327_FB.RX_PT (ACT)
  • ISO8327_FB.RX_RF (ACT)
  • ISO8327_FB.TX_AC (ACT)
  • ISO8327_FB.TX_DT (ACT)
  • ISO8327_FB.X_AD (ACT)
  • ISO8327_FB.X_ADA (ACT)
  • ISO8327_FB.X_AE (ACT)
  • ISO8327_FB.X_AEA (ACT)
  • ISO8327_FB.X_AI (ACT)
  • ISO8327_FB.X_AIA (ACT)
  • ISO8327_FB.X_AR (ACT)
  • ISO8327_FB.X_AS (ACT)
  • ISO8327_FB.X_CD (ACT)
  • ISO8327_FB.X_CDA (ACT)
  • ISO8327_FB.X_ED (ACT)
  • ISO8327_FB.X_ER (ACT)
  • ISO8327_FB.X_EX (ACT)
  • ISO8327_FB.X_GTC (ACT)
  • ISO8327_FB.X_MAA (ACT)
  • ISO8327_FB.X_MAP (ACT)
  • ISO8327_FB.X_MIA (ACT)
  • ISO8327_FB.X_MIP (ACT)
  • ISO8327_FB.X_NF (ACT)
  • ISO8327_FB.X_RA (ACT)
  • ISO8327_FB.X_RS (ACT)
  • ISO8327_FB.X_TD (ACT)
  • ISO8327_FB._Doku (ACT)
Next Previous

© Copyright 2026, ABB.