history (STRUCT)
TYPE history : STRUCT
Change history
version |
date |
id |
comment |
4.0.5.1 |
2018-11-26 |
673 |
internal change |
4.0.5.2 |
2018-11-26 |
675 |
internal change |
4.0.5.4 |
2018-11-26 |
675 |
internal change |
4.0.5.5 |
2020-06-04 |
1194 |
updated for AB2.3.0 |
4.0.5.6 |
2020-07-16 |
1243 |
MAC address can be entered offline, GOOSE master can be disabled |
4.0.5.7 |
2020-11-17 |
1372 |
GOOSE master disable corrected |
4.0.6.1 |
2021-10-21 |
1753 |
Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable) |
4.0.6.2 |
2021-10-28 |
1758 |
library category updated |
4.0.6.3 |
2021-11-09 |
1767 |
GOOSE Publisher min repetition time is now configurable |
4.0.6.4 |
2021-12-01 |
— |
build system maintenance |
4.0.7.1 |
2021-12-10 |
1847 |
library version adapted according to package |
4.0.7.2 |
2022-03-30 |
1919 |
Enable GOOSE subscribe over second Ethernet adapter |
4.0.7.3 |
2022-05-31 |
2008 |
improved GOOSE diagnosis, xErrorTimeAllowedToLive corrected |
4.0.7.4 |
2022-06-03 |
2013 |
Goose publisher: Time allowed to live increased after value change |
4.0.7.5 |
2022-06-10 |
2023 |
internal change |
4.0.7.6 |
2022-06-27 |
2042 |
stabilize GOOSE subscriber |
4.0.7.7 |
2022-10-26 |
2176 |
|
4.0.7.8 |
2022-10-31 |
2184 |
Enable subscriber on different Ethernet adapter than Publisher |
4.0.8.1 |
2023-11-14 |
— |
build system maintenance |
4.0.9.1 |
2024-06-12 |
— |
build system maintenance |
4.0.9.2 |
2025-01-16 |
3353 |
internal change |
4.0.9.3 |
2025-03-24 |
3418 |
internal change |
4.0.10.1 |
2025-08-28 |
— |
build system maintenance |
4.0.10.2 |
2026-04-23 |
3674 |
internal change |