FSLState (ENUM)

TYPE FSLState

Attributes:
qualified_only
InOut:

Name

Initial

Comment

eUnknownState

0

If the state is not yet determined

eFSL_OK

1

FSL Master is up and running

eFSL_Reboot

2

FSL Master encountered an error and will restart

eFSL_Boot

3

FSL Master is going to reboot slave or slave is ooting

eFSL_Download

4

FSL Master is downloading data to slave