history (STRUCT)
TYPE history : STRUCT
Change history
version |
date |
id |
comment |
1.0.0.1 |
2020-09-01 |
— |
build system maintenance |
1.0.0.2 |
2020-09-02 |
1284 |
internal change |
1.0.0.3 |
2020-09-02 |
1287 |
internal change |
1.1.0.1 |
2021-04-13 |
1580 |
internal change |
1.1.0.2 |
2021-04-22 |
1597 |
internal change |
1.1.0.3 |
2021-04-29 |
1601 |
internal change |
1.1.0.4 |
2021-05-06 |
1610 |
internal change |
1.1.1.1 |
2021-06-10 |
— |
build system maintenance |
1.1.1.2 |
2021-10-03 |
1725 |
internal change |
1.1.1.3 |
2021-10-21 |
1753 |
Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable) |
1.1.1.4 |
2021-11-11 |
1772 |
internal change |
1.1.1.5 |
2021-11-11 |
1782 |
internal change |
1.1.1.6 |
2021-12-01 |
— |
build system maintenance |
1.1.2.1 |
2022-02-14 |
— |
build system maintenance |
1.1.2.2 |
2022-05-19 |
1983 |
internal change |
1.1.2.3 |
2022-05-20 |
1985 |
internal change |
1.1.2.4 |
2022-06-02 |
2010 |
Moved implementation of DeviceInfo property to common base-class |
1.1.2.5 |
2022-06-03 |
2012 |
internal change |
1.1.2.6 |
2022-07-05 |
2056 |
internal change |
1.1.2.7 |
2022-09-14 |
2128 |
Removed obsoleted property DeviceDesc. This has been replaced by commonly used property DeviceInfo |
1.1.3.1 |
2022-11-14 |
2211 |
internal change |
1.1.3.2 |
2022-12-01 |
2235 |
internal change |
1.1.3.3 |
2023-01-13 |
2283 |
internal change |
1.1.3.4 |
2023-01-25 |
2310 |
internal change |
1.1.4.2 |
2023-07-11 |
2595 |
generate a diagnosis message in case an IEC IO driver prevents PLC from going to RUN mode |
1.1.4.3 |
2023-09-06 |
2657 |
internal change |
1.1.5.1 |
2024-01-17 |
2930 |
Fix: Fill NodeName property with correct string as shown in device-tree |
1.1.5.2 |
2024-05-08 |
3015 |
Fixed problem with diagnosis after download |
1.1.6.1 |
2024-06-07 |
3051 |
internal change |
1.1.6.2 |
2024-06-07 |
3057 |
internal change |
1.1.6.3 |
2024-06-12 |
3064 |
Added auto-generated functions for retrieval of library version information |
1.1.6.4 |
2024-06-21 |
3091 |
internal change |
1.1.6.5 |
2024-08-14 |
3143 |
internal change |
1.1.7.1 |
2025-09-02 |
— |
build system maintenance |
1.1.8.2 |
2026-02-06 |
— |
build system maintenance |