VisuStructXYChartGradientColor (STRUCT)

TYPE VisuStructXYChartGradientColor : STRUCT

This structure contains the data for gradient color

Attributes:
qualified_only
InOut:

Name

Type

Initial

Comment

diColor1

DINT

VisuFPlot.COLOR.Black

First color

bTranspColor1

BYTE

VisuFPlot.COLOR.TRANSP_NO

First color transparency

diColor2

DINT

VisuFPlot.COLOR.White

Second color

bTranspColor2

BYTE

VisuFPlot.COLOR.TRANSP_NO

Second color transparency

iAngle

INT

Angle of rotation

iCenterX

INT

Point rotation center

iCenterY

INT

Point rotation center

eGradientType

VisuEnumXYChartGradientType

VisuEnumXYChartGradientType.RADIAL

Gradient type

xUseTwoColors

BOOL

TRUE

Use two colors

iBrightness

INT

Brightness

dwColorBrightness

DWORD

Color Brightness