DM1_Read (FB)

FUNCTION_BLOCK DM1_Read EXTENDS CBM.LTrig IMPLEMENTS IBroadcastHandler, IDTCHandlerList

This function block reads DM1 messages from a given device (itfSourceECU) as long as xEnable is TRUE. In principal a DM1 message contains lamp information and currently active diagnostic trouble codes (DTC). Following information is provided by this function block:

  1. Lamp information for following lamps:

    • Malfunction Indicator Lamp(MIL)

    • Red Stop Lamp (RSL)

    • Amber Warning Lamp (AWL)

    • Protect Lamp

  2. Number of active DTCs(output: udiDTCCount)

  3. Information about if DM1 message was received in the current PLC cycle (xReceived).

For detailed information about received DTC data one or more DTC Handlers can be connected with this function block (optionally).
For example:
InOut:

Scope

Name

Type

Initial

Comment

Inherited from

Input

xEnable

BOOL

TRUE: Action starts
FALSE: Action stops, outputs xDone, xBusy, xError are resetted

LTrig

Output

xDone

BOOL

TRUE: Action successfully completed

LTrig

xBusy

BOOL

TRUE: Function block active

LTrig

xError

BOOL

TRUE: Error occurred, function block aborts action
FALSE: No error

LTrig

Input

itfSourceECU

IJ1939RemoteECU

ECU which sends this message

Output

itfDTCHandlerList

IDTCHandlerList

THIS^

mainly for graphical programming: output for optional connection to DTC Handler

udiDTCCount

UDINT

Contains number of received Diagnostic Trouble Codes.

MalfunctionIndicatorLamp

LAMP_INFO

Malfunction Indicator Lamp: Lamp to indicate when there is an emission related trouble code active.

RedStopLamp

LAMP_INFO

Red Stop Lamp: Lamp to indicate a problem that is severe enough to warrant stopping the vehicle.

AmberWarningLamp

LAMP_INFO

Amber Warning Lamp: Lamp to indicate a problem with the vehicle system but the vehicle does not need to be stopped immediately.

ProtectLamp

LAMP_INFO

Protect Lamp: Lamp to indicate a problem with a vehicle system that is most likely not electronic subsystem related (e.g. Coolant Temperature has exceeded its defined range.)

xReceived

BOOL

If a DM message was received xReceived is TRUE for one cycle.

eError

ERROR

detailed error information if xError is TRUE